Power Filtering Connectors

Power Filtering Connectors
Power Filtering
Since 1955, Tyco Electronics' Corcom group has been providing EMI-RFI solutions to a wide variety of global industries. Whether the issues involve filtering electronic noise on the data lines or on the power lines, Corcom connectors can provide the needed solutions for both system susceptibility and system compliance with international emissions standards. Products include AC and DC power line filters, power inlet filters, power entry modules, feedthrough filters and feedthrough capacitors, and signal line filters. We offer a broad range of catalog filters and the capability to develop custom filters for unique applications.

Documents & Resources

Products

    Convenience Outlets
  • The Convenience Outlet provides a fast and easy way to add an AC power outlet to a variety of electrical and/or electronic equipment. The connectors are available to snap-in to panels or to be mounted on a printed circuit board.
    AC Power Line Filters
  • Power line filters are the primary component to protect electronic equipment against unwanted radio frequency interference and help bring equipment into compliance with international compliance standards. These filters are available with or without IEC inlet connectors, in 3-phase or single phase models, and in medical grade and printed circuit board mountable versions. Corcom offers filters for applications from 1 to over 400 amps and with various balances of size and performance levels.
    DC Power Line Filters
  • Similar to the line of AC power line filters, Corcom offers a wide range of power line filters specifically designed for DC applications. These filters are available with or without inlet connectors or circuit breakers. Corcom offers a broad range of catalog products and can work with you to develop custom filters for unique applications.
    ET Power Connectors
  • The ET Power connector series offers a unique feature of integrated coding contacts, which allows different electronic functions such as sense to be designed into the power distribution unit, with activation on full insertion of the cable connector.
    Filters and Capacitors
  • Corcom filters provide filtering in high frequencing ranges and are ideal for robust/corrosion resistant applications. Custom and value added solutions are available.
  • Catalog
    PolySwitch LVR Devices
  • The PolySwitch LVR devices help protect against damage caused by mechanical overloads, overheating, lost neutral, and other potentially harmful conditions. The LVR line voltage product line of polymeric positive temperature coefficient (PPTC) devices includes components that are rated for line voltages of 120VAC and 240VAC.
    Power Cord Receptacles
  • Our Power Cord Receptacles are designed to electrical specification CEE-22, the international standard. These Power Cord receptacles are available in a 3- and 5- position male configuration with a polarized, thermoplastic housing. Contacts are sold separately.
    Power Entry Modules
  • Corcom offers a complete line of power entry modules that solve a variety of power entry needs by combining functions to reduce cost, space, and labor. By combining an international standard power cord connector with multiple options for fusing, voltage selection, switching and filtering, one power entry module can replace the cost and labor of up to five individual parts.
  • Catalog
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.