Drawer Power Connectors

Drawer Power Connectors
Drawer Power Connector Technology
One of the most diverse lines in power connector product offered by TE Connectivity is the power drawer connectors. This product line is extremely versatile, customizable and rugged. From low power only connectors to high power and signal combinations, these products can fit any need and are ideally suited for equipment manufacturers engaged in both national and international markets. The ELCON drawer connectors have become the defacto standard for high power density, blindmate connectors. Similarly, the METRIMATE drawer connectors offer improvements in durability, density and electrical performance over traditional soft-shell pin and socket connectors.

As power delivery applications vary widely, our global power interconnect team is proud to offer customizable products, as well as those that are listed below. To identify your requirements, please click Customize Document.

Documents & Resources

Products

    AMPOWER Multi-Pin Plus
  • Plug and receptacle housings and contacts are made from a modular mold to allow for many different configurations. Positions range from 2 to 65. Continuous current amperage ranges from 15 to 150 A.
    ELCON Drawer Connectors
  • The drawer series family of mixed power and signal connectors is designed for an unlimited array of applications that use drawer-type, true hot-plug power supply units. This series of connectors utilize high performance CROWN BAND technology, sequenced mating, probe-proof contacts and support for various termination styles, all of this is custom configurable to meet your application (see Connector Layout Form).
    ELCON DOMINO Drawer Connectors
  • The ELCON DOMINO connector system is a modular high-current connector consisting of interchangeable modules which can provide AC, DC, logic, and signal. The DOMINO connector allows the user to configure a connector specific to an application. Separate modules can be purchased and assembled by the user, or it can be ordered as a connector assembly with a Tyco Electronic assigned part number.
    FLATPAQ Connectors
  • FLATPAQ connectors provide hot-pluggable AC and DC power in board-to-board applications. Customizable configurations of up to 45 Amps per contact, signal and logic lines, guides (both active and passive) are enabled by the assembly of various standard modules.
    Low Power DRAWER Connectors
  • The low power drawer series encompasses the AMP Miniature Power Drawer, the Hybrid Blind mate Drawer, the Standard and Special Blind mate Drawers and the Hybrid Mini-Drawer. All of these AMP Power Drawers offer many choices in plug and receptacle housings, and contacts, all at a low cost solution.
    Metrimate Drawer Connectors
  • The drawer series family of mixed power and signal connectors is designed for an unlimited array of applications that use drawer-type, true hot-plug power supply units. This series of connectors utilize high performance CROWN BAND technology, sequenced mating, probe-proof contacts and support for various termination styles, all of this is custom configurable to meet your application.
    MULTI-BEAM XL and XLE Connectors
  • The MULTIBEAM XL Family are combination power and signal, blindmate, board-to-board/cable-to-board power distribution connectors. The MULTI-BEAM product is custom configurable with options from right-angle/vertical, to solder/press-fit, to contact sequencing.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.