Discrete Wire Power Connectors

Discrete Wire Power Connectors
Discrete Wire Connector Technology
The discrete wire group of power products offers a variety of robust, rugged and reliable wire-to-board connectors. These products include ring tongue terminals which terminate to wires from 24 AWG (for carrying 5 amps) to 500 MCM (for up to 500 amps). Ring tongue terminals are bolted to studs for long term reliability. In addition SOLISTRAND Splices are available from 26 AWG to 600 MCM and are designed to terminate solid and stranded wire, irregular shaped conductors and combinations of these.

Documents & Resources

Products

    AMP Power Taps
  • AMP Power Taps provide power to printed circuit boards through high current taps. The taps use low resistance ACTION PIN contacts, are available in a variety of sizes, and are rated up to 5 Amps per contact.
    AMPOWER Splices
  • The AMPOWER product line is available in a variety of terminal and splice styles to suit your design requirements. Splices are available in wire sizes 6 AWG to 1000 MCM and come in parallel and butt (standard & long barrel) styles. AMPOWER products provide a reliable, low cost installation for power equipment using large cable sizes.
    AMPOWER Terminals
  • AMPOWER terminals have formidable strength and resistance to vibration. They are suitable for any power generation or distribution application. AMPOWER terminals are available in wire sizes ranging from 6 AWG to 1000 MCM and come in regular and flared crimp barrels and various tongue styles.
    ET Power Connectors
  • The ET Power connector series offers a unique feature of integrated coding contacts, which allows different electronic functions such as sense to be designed into the power distribution unit, with activation on full insertion of the cable connector.
    SOLISTRAND Splices
  • SOLISTRAND products are specifically designed to terminate solid and stranded wire, irregular shaped conductors and combination of these - retaining the superior performance typical of TE Connectivity terminals and splices. The SOLISTRAND splices line includes parallel and butt splices in wire sizes from 26 AWG to 600 MCM.
    SOLISTRAND Ring & Spade Tongue Terminals
  • SOLISTRAND terminals feature a brazed seam to ensuring no pinched or exposed wires and are crimped with the reliable 'W' crimp. The SOLISTRAND terminal line includes flag, ring, spade, hooked and flanged tongue terminals in wire sizes 26 AWG to 600 MCM.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.