Pluggable Bus Bar Power Connectors

Pluggable Bus Bar Power Connectors
Pluggable Bus Bar Power Connector Technology
The TE Connectivity bus bar solutions feature high current capability for connecting bus bars to bus bars or other printed circuit boards. Our CROWN CLIP sockets are compact, high current sockets that utilize ELCON high performance CROWN BAND technology. The new CROWN CLIP Junior offers a small footprint ideal for core network energy systems, cellular base stations, (PSU) power distribution servers and storage and network routers.

Documents & Resources

Products

    AMPOWER Wave Crimp System
  • The AMPOWER Wave Crimp System is the first power distribution system to offer a cost effective, totally mechanical termination method for insulated flat copper cable. The assemblies provide a fully shrouded and polarized separable interface with right angle and vertical board mount headers. The first flat cable tap that allows branching from primary trunk lines, side tapping and discrete wire tapping. AMPOWER flat cable assemblies provide a unique and effective means of distributing power from source to load in today's high speed, high density systems.
    CROWN CLIP Connectors
  • CROWN CLIP sockets are compact, high-current socket connectors for high current bus bar power distribution. The CROWN CLIP sockets utilize the ELCON CROWN BAND technology and are available in single pole format to mate with a solid blade (handling up to 350 Amps) or in a dual pole format to mate with laminated bus bar tabs.
    CROWN CLIP Junior Connectors
  • The CROWN CLIP JUNIOR connector provides a space efficient connector in solder or screw mount configurations ideal for power supply/distribution applications. Satisfying the demand for low insertion/extraction forces it is hot plug capable for controlled and reliable separation of high power.
    CROWN EDGE Connectors
  • CROWN EDGE connectors are board-to-board power interconnect solutions that use ELCON high performance CROWN BAND technology and mate directly with a printed circuit board edge or with a solid bus bar. The modular design offers a combination of power, signal and mixed modules, which are rated at 35 Amps per contact.
    FLATPAQ Connectors
  • FLATPAQ connectors provide hot-pluggable AC and DC power in board-to-board applications. Customizable configurations of up to 45 Amps per contact, signal and logic lines, guides (both active and passive) are enabled by the assembly of various standard modules.
    ICCON Power Connectors
  • ICCON connectors provide a reliable high current power interconnection with quick connect/disconnect function for space constrained motherboard - daughtercard, cable-to-board and busbar power delivery applications. ICCON power connectors come in parallel and perpendicular housings, are rated at 35 Amps, have true press-fit or solder tails, and offer a pin locking feature.
    LVDC Grid Interconnects
  • TE Connectivity, a participating member of the EMerge Alliance&#reg;, launches new low-voltage direct-current (LVDC) grid interconnects for use in the EMerge Alliance-compliant system. The DC grid interconnects include a variety of connectors and cable assemblies designed to transfer power to and from lighting fixtures and other electrical devices used in the system.
    Pluggable Bus Bar Connectors
  • The Pluggable Bus Bar Connectors mate with .125" or .062" thick plated bus bars providing a separable connection that eases assembly, inspection and troubleshooting. These connectors are ideal for computer, industrial control and modular power supply applications that demand low millivolt drop and reliable separation.
    RAPID LOCK Bus Bar Connectors
  • The RAPID LOCK connectors are a single-pole, quick connect/disconnect replacement for lug connections and provide up to 250 Amps per contact. The cable mounted sockets provide a right-angle configuration, and feature an insulator cap, while the pin contacts can be attached to the bus bar by screw or swage or to a backplane by press-fit and backup screw.
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.