We offer several types of battery interconnects including the battery interconnection connector, the coin cell battery connector, the button battery holder and the Multi-Directional Interconnection (MDI) system. All of the battery interconnect housings are made of high temperature, UL 94V-0 rated thermoplastic. Single contacts are rated at 7 amperes with a 30o T-Rise, and have an operating temperature rating of 30° to +70°C. These assemblies can be customized for various applications and are available with many keying and mounting options.