• English
Home > Products > Connectors & Connector Components > Energy & Power Products > Lighting Interconnections > Product Feature Selector

Multi-Channel Photocontrol Receptacle Product Feature Selector

Narrow Results

Product Type
  • Connector
  • Common to all 5 remaining products
Application Use
  • Roadway and Area Lighting
  • Common to all 5 remaining products
Applies To
  • Roadway and Area Lighting
  • Common to all 5 remaining products
Contact Plating, Mating Area, Material
Contact Plating, Termination Area, Material
  • Tin
  • Common to all 5 remaining products
Strain Relief
  • Without
  • Common to all 5 remaining products
Sealed
  • No
  • Common to all 5 remaining products
Contact Current Rating, Max. (A)
Operating Voltage (VAC)
Operating Voltage (VDC)
Operating Temperature (°C) - Switch to °F
  • -40 – +85
  • Common to all 5 remaining products
Tool-less Wire Termination
  • Yes
  • Common to all 5 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 5 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • TE Connectivity
  • Common to all 5 remaining products
Showing 1 - 5 of 5 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 2213362-1

  • 5 Positions
  • Wire/Cable Size = 14 - 18 AWG
  • Crimp Termination Method to Wire/Cable
  • Tin/Gold Contact Plating, Mating Area, Material
  • Vertical Mount Angle
  • Circuit Identification Feature = With
  • PBT Housing Material
  • Housing Color = Black
  • Contact Current Rating, Max. = 15 A
  • Operating Voltage = 600 VAC
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2213362-2

  • 7 Positions
  • Wire/Cable Size = 14 - 18 AWG
  • Crimp Termination Method to Wire/Cable
  • Tin/Gold Contact Plating, Mating Area, Material
  • Vertical Mount Angle
  • Circuit Identification Feature = With
  • PBT Housing Material
  • Housing Color = Black
  • Contact Current Rating, Max. = 15 A
  • Operating Voltage = 600 VAC
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2213362-3

  • 5 Positions
  • Wire/Cable Size = 14 - 19 AWG
  • Crimp Termination Method to Wire/Cable
  • Tin/Gold Contact Plating, Mating Area, Material
  • Vertical Mount Angle
  • Circuit Identification Feature = With
  • PBT Housing Material
  • Housing Color = Black
  • Contact Current Rating, Max. = 15 A
  • Operating Voltage = 600 VAC
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2213362-4

  • 7 Positions
  • Wire/Cable Size = 14 - 20 AWG
  • Crimp Termination Method to Wire/Cable
  • Tin/Gold Contact Plating, Mating Area, Material
  • Vertical Mount Angle
  • Circuit Identification Feature = With
  • PBT Housing Material
  • Housing Color = Black
  • Contact Current Rating, Max. = 15 A
  • Operating Voltage = 600 VAC
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 2213365-1

  • Gold Contact Plating, Mating Area, Material
  • Termination Method to PC Board = Through Hole
  • Contact Current Rating, Max. = .1 A
  • Operating Voltage = 10 VAC
  • 10 VDC Operating Voltage
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Showing 1 - 5 of 5 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel