• English
Home > Products > Connectors & Connector Components > Energy & Power Products > Lighting Interconnections > Product Feature Selector

Inverted Card Edge and Poke-In Platform Connectors Product Feature Selector

Narrow Results

Application Use
Product Name
  • Inverted Card Edge and Poke-In
  • Common to all 8 remaining products
Centerline (mm) - Switch to in
  • 3.30
  • Common to all 8 remaining products
Applies To
  • Printed Circuit Board
  • Common to all 8 remaining products
Contact Current Rating, Max. (A)
  • 3 (6)
  • 2 (2)
Operating Voltage (VAC)
  • 400
  • Common to all 8 remaining products
Operating Voltage (VDC)
  • 400
  • Common to all 8 remaining products
Operating Temperature (°C) - Switch to °F
  • -40 – +130
  • Common to all 8 remaining products
Number of Positions
  • 2
  • Common to all 8 remaining products
Number of Rows Number of Rows Explanation
  • 1
  • Common to all 8 remaining products
Pass-Through Hole Size (mm) - Switch to in
  • 4.3 x 7.8
  • Common to all 8 remaining products
Connector Type
  • Header
  • Common to all 8 remaining products
Connector Style
Connector Design
  • Header
  • Common to all 8 remaining products
Length (X-Axis) (mm) - Switch to in
Width (Z-Axis) (mm) - Switch to in
Profile Height (Y-Axis) (mm) - Switch to in
Mating Retention
  • Without
  • Common to all 8 remaining products
Mating Alignment
Housing Material
  • LCP (Liquid Crystal Polymer)
  • Common to all 8 remaining products
Housing Color
  • Natural
  • Common to all 8 remaining products
Agency/Standard
  • CSA
  • UL
  • Common to all 8 remaining products
Agency/Standard Number
  • C22.2 No. 182.3-M1987
  • UL 1977
  • Common to all 8 remaining products
Sealed
  • No
  • Common to all 8 remaining products
UL Flammability Rating
  • UL 94V-0
  • Common to all 8 remaining products
Termination Method to PC Board
  • Surface Mount
  • Common to all 8 remaining products
PCB Mount Retention
  • With
  • Common to all 8 remaining products
PCB Mount Alignment
  • Without
  • Common to all 8 remaining products
SMT Compatible
  • Yes
  • Common to all 8 remaining products
Header Mating Direction
  • Inverted
  • Common to all 8 remaining products
Mount Angle
  • Vertical
  • Common to all 8 remaining products
Contact Plating, Termination Area, Material
  • Matte Tin-Lead over Nickel
  • Common to all 8 remaining products
Contact Plating, Termination Area, Thickness (µm) - Switch to μin
  • 2
  • Common to all 8 remaining products
Contact Type
Contact Plating, Mating Area, Material
  • Matte Tin
  • Common to all 8 remaining products
Contact Plating, Mating Area, Thickness (µm) - Switch to μin
  • 2
  • Common to all 8 remaining products
Lighting Interconnect Level
  • Level 2
  • Common to all 8 remaining products
Stamped and Formed
  • Yes
  • Common to all 8 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 8 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Reflow solder capable to 245°C
  • Reflow solder capable to 260°C
  • Common to all 8 remaining products
Brand
  • TE Connectivity
  • Common to all 8 remaining products
Showing 1 - 8 of 8 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 2213189-1

  • Wire-to-Board
  • Contact Current Rating, Max. = 3 A
  • Connector Style = Poke-In
  • Length (X-Axis) = 7.50 mm
  • Width (Z-Axis) = 10.67 mm
  • Profile Height (Y-Axis) = 10.25 mm
  • Without Mating Alignment
  • Wire/Cable Type = Discrete Wire
  • Contact Type = Poke-In
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2213189-2

  • Wire-to-Board
  • Contact Current Rating, Max. = 2 A
  • Connector Style = Poke-In
  • Length (X-Axis) = 7.50 mm
  • Width (Z-Axis) = 10.67 mm
  • Profile Height (Y-Axis) = 10.25 mm
  • Without Mating Alignment
  • Wire/Cable Type = Discrete Wire
  • Contact Type = Poke-In
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2213189-3

  • Wire-to-Board
  • Contact Current Rating, Max. = 3 A
  • Connector Style = Poke-In
  • Length (X-Axis) = 8.30 mm
  • Width (Z-Axis) = 11.30 mm
  • Profile Height (Y-Axis) = 10.60 mm
  • Without Mating Alignment
  • Wire/Cable Type = Discrete Wire
  • Contact Type = Poke-In
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2213189-4

  • Wire-to-Board
  • Contact Current Rating, Max. = 2 A
  • Connector Style = Poke-In
  • Length (X-Axis) = 8.30 mm
  • Width (Z-Axis) = 11.30 mm
  • Profile Height (Y-Axis) = 10.60 mm
  • Without Mating Alignment
  • Wire/Cable Type = Discrete Wire
  • Contact Type = Poke-In
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2213188-1

  • Board-to-Board
  • Contact Current Rating, Max. = 3 A
  • Connector Style = Card Edge
  • Length (X-Axis) = 7.50 mm
  • Width (Z-Axis) = 10.70 mm
  • Profile Height (Y-Axis) = 9.25 mm
  • With Mating Alignment
  • Contact Type = Card Edge
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2213188-2

  • Board-to-Board
  • Contact Current Rating, Max. = 3 A
  • Connector Style = Card Edge
  • Length (X-Axis) = 7.50 mm
  • Width (Z-Axis) = 10.70 mm
  • Profile Height (Y-Axis) = 9.25 mm
  • With Mating Alignment
  • Contact Type = Card Edge
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2213188-3

  • Board-to-Board
  • Contact Current Rating, Max. = 3 A
  • Connector Style = Card Edge
  • Length (X-Axis) = 8.30 mm
  • Width (Z-Axis) = 11.30 mm
  • Profile Height (Y-Axis) = 9.60 mm
  • With Mating Alignment
  • Contact Type = Card Edge
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2213188-4

  • Board-to-Board
  • Contact Current Rating, Max. = 3 A
  • Connector Style = Card Edge
  • Length (X-Axis) = 8.30 mm
  • Width (Z-Axis) = 11.30 mm
  • Profile Height (Y-Axis) = 9.60 mm
  • With Mating Alignment
  • Contact Type = Card Edge
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Showing 1 - 8 of 8 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel