• English
Home > Products > Connectors & Connector Components > Aerospace, Defense & Marine > VITA Standard Products > Product Feature Selector

Ruggedized Optical System for VITA 66 Product Feature Selector

Narrow Results

Product Type
Type of Connector Type of Connector Explanation
Industry Standard Configuration
  • VITA 66.1
  • Common to all 4 remaining products
Number of Positions Number of Positions Explanation
Used With Used With Explanation
VITA 66.1
  • Yes
  • Common to all 4 remaining products
Series Series Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 4 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • TE Connectivity
  • Common to all 4 remaining products
Showing 1 - 4 of 4 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 2000973-1

  • Connector
  • Type of Connector = Backplane
  • Module Type = Stand Alone
  • Termination Type = Single-Ended (SE) / Power / Differential
  • 2 Positions
  • Used With Daughtercards Only
  • Switch Slot Board
  • None Series
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 2000974-1

  • Connector
  • Type of Connector = Daughtercard
  • Module Type = Stand Alone
  • Termination Type = Single-Ended (SE) / Power / Differential
  • 2 Positions
  • Used With Guide Module
  • Switch Slot Board
  • None Series
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 2102866-1

  • Accessory
  • Type of Connector = Backplane
  • Accessory Type = Ferrule Kit with Mini-Boot
  • Termination Type = Multimode 12 Fiber
  • Termination Type = Single-Ended (SE)
  • 12 Positions
  • Used With Backplane Module: 2000973-1
  • RT 66 Series
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 2102866-2

  • Accessory
  • Type of Connector = Daughtercard
  • Accessory Type = Ferrule Kit with Mini-Boot, Pin Holder & Spring
  • Termination Type = Multimode 12 Fiber
  • Termination Type = Single-Ended (SE)
  • 12 Positions
  • Used With Daughercard Module: 2000974-1
  • RT 66 Series
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 4 of 4 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel