• English
Home > Products > Wire & Cable > Product Feature Selector

Flexible Diesel Resistant Power Cables (FDR25S) Product Feature Selector

Narrow Results

Cable Jacket Material
  • Polyester
  • Common to all 3 remaining products
Application
  • Flexible Diesel Resistant
  • Common to all 3 remaining products
Wire Size (AWG/CM)
Number of Strands x AWG
Nominal Outside Diameter (mm) - Switch to in
Cable Jacket Color
  • Black
  • Common to all 3 remaining products
Wire Diameter (mm) - Switch to in
Conductor Outer Diameter (mm) - Switch to in
CMA (CMA)
Insulation
  • Double Insulated
  • Common to all 3 remaining products
Voltage Rating (VAC)
  • 600
  • Common to all 3 remaining products
Conductor Type
  • Tin-Plated Copper
  • Common to all 3 remaining products
Insulation Material
  • Radiation-Crosslinked Polyester
  • Common to all 3 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 3 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 3 remaining products
Brand
  • Raychem
  • Common to all 3 remaining products
Showing 1 - 3 of 3 Matching Products

Export To Excel

Part Differing Features
Click here for product details for FDR25S-2

  • Wire Size (AWG/CM) = 2 AWG
  • 2646 Strands x 2 AWG
  • Nominal Outside Diameter = 13.10 mm
  • Wire Diameter = .323 - .347 mm
  • Conductor Outer Diameter = 13.08 mm
  • CMA = 66150 CMA
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FDR25S-4

  • Wire Size (AWG/CM) = 4 AWG
  • 1666 Strands x 4 AWG
  • Nominal Outside Diameter = 9.70 mm
  • Wire Diameter = .25 - .29 mm
  • Conductor Outer Diameter = 9.75 mm
  • CMA = 41650 CMA
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for FDR25S-8

  • Wire Size (AWG/CM) = 8 AWG
  • 1078 Strands x 8 AWG
  • Nominal Outside Diameter = 6.50 mm
  • Wire Diameter = .16 - .18 mm
  • Conductor Outer Diameter = 6.50 mm
  • CMA = 17248 CMA
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 3 of 3 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel