• English
Home > Products > TELECOM > Product Feature Selector

PowerWorx High AMP Fuse Panels Product Feature Selector

Narrow Results

Product Series
  • Advantage Series
  • Common to all 23 remaining products
Product Type
Brand
  • ADC
  • Common to all 23 remaining products
Showing 1 - 20 of 23 Matching Products
Previous Previous [1] 2 Next Next
Part Differing Features
Click here for product details for CA1-X0-09-571-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 1 A
  • Trip Current = 1.25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-572-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 10 A
  • Trip Current = 12.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-573-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 20 A
  • Trip Current = 25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-574-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 30 A
  • Trip Current = 37.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-575-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 40 A
  • Trip Current = 50 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-576-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 50 A
  • Trip Current = 62.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-577-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 60 A
  • Trip Current = 75 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-578-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 75 A
  • Trip Current = 93.75 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-09-634-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 90 A
  • Trip Current = 112.5 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CA1-X0-12-205-A21-MG

  • Accessory
  • Accessory Type = Circuit Breaker
  • Input Current = 5 A
  • Trip Current = 6.25 A
  • Color = Black
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CL-04MO

  • Accessory



  • Accessory Type = Lug Kit
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for CL-06M

  • Accessory



  • Accessory Type = Lug Kit
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Fuse/Circuit Breaker Panel
  • Input Current Per Bus, Maximum = 300 A
  • Output Current Per Bus, Maximum = 125 A
  • Access Type = Front/Rear
  • Alarm Contact Connection = Screw Down (3-48)
  • Maximum GMT Fuse Positions = 8
  • Maximum TPA Fuse Positions = 0
  • Maximum KLM Fuse Positions = 0
  • Maximum Circuit Breakers = 12
  • Fuse Configuration = Dual 6-6
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for PWX-061RD6NXXWP

  • Fuse/Circuit Breaker Panel
  • Input Current Per Bus, Maximum = 300 A
  • Output Current Per Bus, Maximum = 125 A
  • Access Type = Front/Rear
  • Alarm Contact Connection = Screw Down (3-48)
  • Maximum GMT Fuse Positions = 8
  • Maximum TPA Fuse Positions = 0
  • Maximum KLM Fuse Positions = 0
  • Maximum Circuit Breakers = 12
  • Fuse Configuration = Dual 6-6
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for PWX-061RD6YSTSB

  • Fuse/Circuit Breaker Panel
  • Input Current Per Bus, Maximum = 300 A
  • Output Current Per Bus, Maximum = 125 A
  • Access Type = Front/Rear
  • Alarm Contact Connection = Screw Down (3-48)
  • Maximum GMT Fuse Positions = 8
  • Maximum TPA Fuse Positions = 0
  • Maximum KLM Fuse Positions = 0
  • Maximum Circuit Breakers = 12
  • Fuse Configuration = Dual 6-6
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Click here for product details for PWX-061RD6YSTSP

  • Fuse/Circuit Breaker Panel
  • Input Current Per Bus, Maximum = 300 A
  • Output Current Per Bus, Maximum = 125 A
  • Access Type = Front/Rear
  • Alarm Contact Connection = Screw Down (3-48)
  • Maximum GMT Fuse Positions = 8
  • Maximum TPA Fuse Positions = 0
  • Maximum KLM Fuse Positions = 0
  • Maximum Circuit Breakers = 12
  • Fuse Configuration = Dual 6-6
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Accessory
  • Accessory Type = Fuse


  • Fuse Type = TPC
  • Output Current, Maximum = 100 A
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Accessory
  • Accessory Type = Fuse


  • Fuse Type = TPC
  • Output Current, Maximum = 15 A
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Accessory
  • Accessory Type = Fuse


  • Fuse Type = TPC
  • Output Current, Maximum = 20 A
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • Accessory
  • Accessory Type = Fuse


  • Fuse Type = TPC
  • Output Current, Maximum = 25 A
Converted to EU RoHS/ELV Compliant, Not reviewed for solder process capability
Showing 1 - 20 of 23 Matching Products
Previous Previous [1] 2 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel