• English
Home > Products > Connectors & Connector Components > Input/Output (Box to Box) > Product Feature Selector

Raychem Spin Lock Variable Angle Backshells Product Feature Selector

Narrow Results

Government/Industry Qualification
  • No
  • Common to all 187 remaining products
Applies To
  • Cable
  • Common to all 187 remaining products
Military Style Number
Style Style Explanation
  • Raychem Spinlock Variable Angle Backshells
  • Common to all 187 remaining products
Connector Code Connector Code Explanation
Angle Angle Explanation
Connector Shell Size
Entry Size
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Raychem
  • Common to all 187 remaining products
Showing 1 - 20 of 187 Matching Products Previous Previous [1] 2 3 4 5 ... 10 Next Next
Part Differing Features
Click here for product details for SLC54AB-1814A

  • Military Style Number = MIL-C-26482
  • Connector Code = 54
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 18
  • Entry Size = 14
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLC54AB-2012A

  • Military Style Number = MIL-C-26482
  • Connector Code = 54
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 20
  • Entry Size = 12
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLC54AB-2016A

  • Military Style Number = MIL-C-26482
  • Connector Code = 54
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 20
  • Entry Size = 16
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLC54AB-2214A

  • Military Style Number = MIL-C-26482
  • Connector Code = 54
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 22
  • Entry Size = 14
Not EU RoHS or ELV Compliant, Not reviewed for solder process capability
Click here for product details for SLC54AB-2218A

  • Military Style Number = MIL-C-26482
  • Connector Code = 54
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 22
  • Entry Size = 18
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLC54AB-2416A

  • Military Style Number = MIL-C-26482
  • Connector Code = 54
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 24
  • Entry Size = 16
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLC54AB-2420A

  • Military Style Number = MIL-C-26482
  • Connector Code = 54
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 24
  • Entry Size = 20
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-0804A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 8
  • Entry Size = 4
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1004A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 10
  • Entry Size = 4
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1006A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 10
  • Entry Size = 6
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1206A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 12
  • Entry Size = 6
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1208A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 12
  • Entry Size = 8
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1408A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 14
  • Entry Size = 8
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1410A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 14
  • Entry Size = 10
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1610A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 16
  • Entry Size = 10
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1612A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 16
  • Entry Size = 12
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1810A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 18
  • Entry Size = 10
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-1814A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 18
  • Entry Size = 14
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-2012A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 20
  • Entry Size = 12
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for SLM40AB-2016A-3/42-0

  • Military Style Number = MIL-DTL-38999
  • Connector Code = 40
  • 45°
  • 90°
  • Straight
  • Variable
  • Connector Shell Size = 20
  • Entry Size = 16
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 187 Matching Products Previous Previous [1] 2 3 4 5 ... 10 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel