| Part |
Differing Features |

|
- HC.26 Series
- Insert
- For Use With Power4Net
- Contact Configuration = Crimp Terminal
- Insert Style = Pin
|
- Male
- 4 Poles
- Wire Range = 0.08-0.40² [28-22] mm [AWG]
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Insert
- For Use With Motorman
- For Use With Power4Net
- Contact Configuration = Crimp Terminal
|
- Insert Style = Socket
- Female
- 4 Poles
- Wire Range = 0.08-0.40² [28-22] mm [AWG]
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Insert
- For Use With Motorman
- For Use With Power4Net
- Contact Configuration = Crimp Terminal
|
- Insert Style = Socket
- Female
- 4 Poles
- Wire Range = 0.08-0.40² [28-22] mm [AWG]
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Insert
- For Use With Power4Net
- Contact Configuration = Coax
- Contact Configuration = Crimp Terminal
|
- Contact Configuration = LWL
- Insert Style = Pin
- Male
- 8 Poles
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Insert
- For Use With Power4Net
- Contact Configuration = Coax
- Contact Configuration = Crimp Terminal
|
- Contact Configuration = LWL
- Insert Style = Socket
- Female
- 8 Poles
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Insert
- For Use With Power4Net
- Insert Style = Pin
|
- Male
- 4 Poles
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- HC.26 Series
- Insert
- For Use With Power4Net
- Contact Configuration = Coax
- Contact Configuration = Crimp Terminal
|
- Contact Configuration = LWL
- Insert Style = Pin
- Male
- 12 Poles
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Insert
- For Use With Power4Net
- Contact Configuration = Coax
- Contact Configuration = Crimp Terminal
|
- Contact Configuration = LWL
- Insert Style = Socket
- Female
- 12 Poles
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Bulkhead Housing Assy.
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Angled Connector Housing Assy.
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Bulkhead Housing Assy.
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Bulkhead Housing Assy.
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- HC.26 Series
- Angled Connector Housing Assy.
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Coupling Housing
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Housing
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Housing
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Coupling Housing
- For Use With Power4Net
- Insert Style = HC.26
|
- Male/Female
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Accessory
- Accessory Type = Sealing Kit
- For Use With Power4Net
- For Use With Straight Housing
|
- Insert Style = HC.26
- Cable Diameter Range = 11.05 - 13.83 mm
- Wire Range = 12.0-12.5² mm [AWG]
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Accessory
- Accessory Type = Sealing Kit
- For Use With Power4Net
- For Use With Straight Housing
|
- Insert Style = HC.26
- Cable Diameter Range = 11.05 - 13.83 mm
- Wire Range = 12.0-12.5² mm [AWG]
- Packaging Method = Loose Piece
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- HC.26 Series
- Insert
- For Use With Power4Net
- Contact Configuration = Coax
- Contact Configuration = Crimp Terminal
|
- Contact Configuration = LWL
- Insert Style = Socket
- Female
- 12 Poles
- Packaging Method = Loose Piece
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|