| Part |
Differing Features |

|
- Radial Application
- Vmax Operating = 16 V
- Family Name = AGRF
- IH (Room Temperature) = 10 A
- IT (Room Temperature) = 18.50 A
|
- Operating Temperature (Max.) = 85 °C
- Rmin = .0034 Ω
- Rmax = .007 Ω
- R1 Max [Post Trip] = .0102 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 10 A
- IT (Room Temperature) = 18.50 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .0034 Ω
- R1 Max [Post Trip] = .0102 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 11 A
- IT (Room Temperature) = 20.30 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .0033 Ω
- R1 Max [Post Trip] = .0089 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 11 A
- IT (Room Temperature) = 20.30 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .0033 Ω
- R1 Max [Post Trip] = .0089 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 12 A
- IT (Room Temperature) = 22.10 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .003 Ω
- R1 Max [Post Trip] = .0086 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 12 A
- IT (Room Temperature) = 22.10 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .003 Ω
- R1 Max [Post Trip] = .0086 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 14 A
- IT (Room Temperature) = 27.30 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .0022 Ω
- R1 Max [Post Trip] = .0064 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 14 A
- IT (Room Temperature) = 27.30 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .0022 Ω
- R1 Max [Post Trip] = .0064 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 4 A
- IT (Room Temperature) = 7.60 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .0186 Ω
- R1 Max [Post Trip] = .061 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 4 A
- IT (Room Temperature) = 7.60 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .0186 Ω
- R1 Max [Post Trip] = .061 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 5 A
- IT (Room Temperature) = 9.40 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .014 Ω
- R1 Max [Post Trip] = .034 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AGRF
|
- IH (Room Temperature) = 5 A
- IT (Room Temperature) = 9.40 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .014 Ω
- R1 Max [Post Trip] = .034 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- IH (Room Temperature) = .5 A
- IT (Room Temperature) = 1.00 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .35 Ω
- R1 Max [Post Trip] = 1.10 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- IH (Room Temperature) = .7 A
- IT (Room Temperature) = 1.40 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .23 Ω
- R1 Max [Post Trip] = .80 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- IH (Room Temperature) = 1 A
- IT (Room Temperature) = 1.90 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .15 Ω
- R1 Max [Post Trip] = .43 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive Application
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
|
- Family Name = AHEF
- IH (Room Temperature) = 10 A
- IT (Room Temperature) = 20.00 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .006 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|
|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- IH (Room Temperature) = 3 A
- IT (Room Temperature) = 6.00 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .035 Ω
- R1 Max [Post Trip] = .11 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|
|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- IH (Room Temperature) = 5 A
- IT (Room Temperature) = 10.00 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .015 Ω
- R1 Max [Post Trip] = .04 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- IH (Room Temperature) = 7.5 A
- IT (Room Temperature) = 15.00 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .0074 Ω
- R1 Max [Post Trip] = .023 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AHRF
|
- IH (Room Temperature) = 4.5 A
- IT (Room Temperature) = 8.70 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .017 Ω
- Rmax = .036 Ω
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|