• English
Home > Product Feature Selector

Automotive - Connectors Product Feature Selector

Narrow Results

Application
Imax (A)
Family Name Family Name Explanation
Construction
  • Surface Mount
  • Common to all 46 remaining products
IH (Room Temperature) (A) IH (Room Temperature) (A) Explanation
IT (Room Temperature) (A) IT (Room Temperature) (A) Explanation
Operating Temperature (Max.) (°C) Operating Temperature (Max.) (°C) Explanation
Rmin (Ω) Rmin (Ω) Explanation
R1 Max [Post Trip] (Ω) R1 Max [Post Trip] (Ω) Explanation
Form Factor (inches) Form Factor (inches) Explanation
Form Factor (mm) Form Factor (mm) Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 46 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Reflow solder capable to 245°C
  • Reflow solder capable to 260°C
  • Common to all 46 remaining products
Brand
  • Raychem
  • Common to all 46 remaining products
Showing 1 - 20 of 46 Matching Products

Product Line Information

Previous Previous [1] 2 3 Next Next
Part Differing Features
Click here for product details for AHS080-2018-2

  • Automotive, Surface Mount Application
  • Vmax Operating = 16 V
  • Imax = 70 A
  • Family Name = AHS
  • IH (Room Temperature) = .8 A
  • IT (Room Temperature) = 2.00 A
  • Operating Temperature (Max.) = 125 °C
  • Rmin = .13 Ω
  • R1 Max [Post Trip] = .55 Ω
  • Form Factor (inches) = 2018
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for AHS160-2

  • Automotive, Surface Mount Application
  • Vmax Operating = 16 V
  • Imax = 70 A
  • Family Name = AHS
  • IH (Room Temperature) = 1.6 A
  • IT (Room Temperature) = 3.20 A
  • Operating Temperature (Max.) = 125 °C
  • Rmin = .05 Ω
  • R1 Max [Post Trip] = .15 Ω
  • Form Factor (inches) = 3425
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC014F-2

  • Surface Mount Application
  • Vmax = 60 V
  • Imax = 10 A
  • Family Name = miniSMD
  • IH (Room Temperature) = .14 A
  • IT (Room Temperature) = .28 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 1.50 Ω
  • R1 Max [Post Trip] = 6.00 Ω
  • Form Factor (inches) = 1812
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC020F-2

  • Surface Mount Application
  • Vmax = 30 V
  • Imax = 10 A
  • Family Name = miniSMD
  • IH (Room Temperature) = .2 A
  • IT (Room Temperature) = .40 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .60 Ω
  • R1 Max [Post Trip] = 3.30 Ω
  • Form Factor (inches) = 1812
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC050F-2

  • Surface Mount Application
  • Vmax Operating = 24 V
  • Vmax = 24 V
  • Imax = 100 A
  • Family Name = miniSMD
  • IH (Room Temperature) = .5 A
  • IT (Room Temperature) = 1.00 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .15 Ω
  • R1 Max [Post Trip] = 1.00 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC075F-2

  • Surface Mount Application
  • Vmax = 13.2 V
  • Imax = 100 A
  • Family Name = miniSMD
  • IH (Room Temperature) = .75 A
  • IT (Room Temperature) = 1.50 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .11 Ω
  • R1 Max [Post Trip] = .45 Ω
  • Form Factor (inches) = 1812
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC075F/24-2

  • Surface Mount Application
  • Vmax Operating = 24 V
  • Vmax = 24 V
  • Imax = 40 A
  • Family Name = miniSMD
  • IH (Room Temperature) = .75 A
  • IT (Room Temperature) = 1.50 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .09 Ω
  • R1 Max [Post Trip] = .29 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC110F/24-2

  • Surface Mount Application
  • Vmax Operating = 24 V
  • Vmax = 24 V
  • Imax = 20 A
  • Family Name = miniSMD
  • IH (Room Temperature) = 1.1 A
  • IT (Room Temperature) = 2.20 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .06 Ω
  • R1 Max [Post Trip] = .18 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC150F/24-2

  • Surface Mount Application
  • Vmax Operating = 24 V
  • Vmax = 24 V
  • Imax = 20 A
  • Family Name = miniSMD
  • IH (Room Temperature) = 1.5 A
  • IT (Room Temperature) = 3.00 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .04 Ω
  • R1 Max [Post Trip] = .12 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC260F-2

  • Surface Mount Application
  • Vmax Operating = 6 V
  • Vmax = 6 V
  • Imax = 100 A
  • Family Name = miniSMD
  • IH (Room Temperature) = 2.6 A
  • IT (Room Temperature) = 5.00 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .015 Ω
  • R1 Max [Post Trip] = .043 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC260F/12-2

  • Surface Mount Application
  • Vmax Operating = 12 V
  • Vmax = 12 V
  • Imax = 100 A
  • Family Name = miniSMD
  • IH (Room Temperature) = 2.6 A
  • IT (Room Temperature) = 5.00 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .015 Ω
  • R1 Max [Post Trip] = .047 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for MINISMDC260F/13.2-2

  • Surface Mount Application
  • Vmax Operating = 13.2 V
  • Vmax = 13.2 V
  • Imax = 100 A
  • Family Name = miniSMD
  • IH (Room Temperature) = 2.6 A
  • IT (Room Temperature) = 5.00 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .015 Ω
  • R1 Max [Post Trip] = .05 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for NANOSMDC012F-2

  • Surface Mount Application
  • Vmax Operating = 48 V
  • Vmax = 48 V
  • Imax = 10 A
  • Family Name = nanoSMD
  • IH (Room Temperature) = .12 A
  • IT (Room Temperature) = .39 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 1.40 Ω
  • R1 Max [Post Trip] = 6.50 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for NANOSMDC016F-2

  • Surface Mount Application
  • Vmax Operating = 48 V
  • Vmax = 48 V
  • Imax = 10 A
  • Family Name = nanoSMD
  • IH (Room Temperature) = .16 A
  • IT (Room Temperature) = .45 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 1.10 Ω
  • R1 Max [Post Trip] = 5.00 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for NANOSMDC020F-2

  • Surface Mount Application
  • Vmax Operating = 24 V
  • Vmax = 24 V
  • Imax = 100 A
  • Family Name = nanoSMD
  • IH (Room Temperature) = .2 A
  • IT (Room Temperature) = .42 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .65 Ω
  • R1 Max [Post Trip] = 3.10 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for NANOSMDC035F-2

  • Surface Mount Application
  • Vmax Operating = 16 V
  • Vmax = 16 V
  • Imax = 20 A
  • Family Name = nanoSMD
  • IH (Room Temperature) = .35 A
  • IT (Room Temperature) = .75 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .45 Ω
  • R1 Max [Post Trip] = 1.35 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for NANOSMDC050F/13.2-2

  • Surface Mount Application
  • Vmax Operating = 13.2 V
  • Vmax = 13.2 V
  • Imax = 100 A
  • Family Name = nanoSMD
  • IH (Room Temperature) = .5 A
  • IT (Room Temperature) = 1.10 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .20 Ω
  • R1 Max [Post Trip] = .75 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for NANOSMDC075F-2

  • Surface Mount Application
  • Vmax Operating = 6 V
  • Vmax = 6 V
  • Imax = 100 A
  • Family Name = nanoSMD
  • IH (Room Temperature) = .75 A
  • IT (Room Temperature) = 1.50 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .09 Ω
  • R1 Max [Post Trip] = .30 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for NANOSMDC110F-2

  • Surface Mount Application
  • Vmax Operating = 6 V
  • Vmax = 6 V
  • Imax = 100 A
  • Family Name = nanoSMD
  • IH (Room Temperature) = 1.1 A
  • IT (Room Temperature) = 2.20 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .07 Ω
  • R1 Max [Post Trip] = .20 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for NANOSMDC150F-2

  • Surface Mount Application
  • Vmax Operating = 6 V
  • Vmax = 6 V
  • Imax = 100 A
  • Family Name = nanoSMD
  • IH (Room Temperature) = 1.5 A
  • IT (Room Temperature) = 3.00 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .04 Ω
  • R1 Max [Post Trip] = .11 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Showing 1 - 20 of 46 Matching Products

Product Line Information

Previous Previous [1] 2 3 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.