| Part |
Differing Features |

|
- Vmax = 30 V
- Imax = 10 A
- Family Name = microSMD
- IH (Room Temperature) = .05 A
- IT (Room Temperature) = .15 A
|
- Rmin = 3.60 Ω
- R1 Max [Post Trip] = 50.00 Ω
- Form Factor (inches) = 1210
- Form Factor (mm) = 3225
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax = 30 V
- Imax = 10 A
- Family Name = microSMD
- IH (Room Temperature) = .1 A
- IT (Room Temperature) = .25 A
|
- Rmin = 2.10 Ω
- R1 Max [Post Trip] = 15.00 Ω
- Form Factor (inches) = 1210
- Form Factor (mm) = 3225
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax = 6 V
- Imax = 40 A
- Family Name = microSMD
- IH (Room Temperature) = .35 A
- IT (Room Temperature) = .75 A
|
- Rmin = .32 Ω
- R1 Max [Post Trip] = 1.30 Ω
- Form Factor (inches) = 1210
- Form Factor (mm) = 3225
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 13.2 V
- Vmax = 13.2 V
- Imax = 40 A
- Family Name = microSMD
- IH (Room Temperature) = .5 A
|
- IT (Room Temperature) = 1.00 A
- Rmin = .25 Ω
- R1 Max [Post Trip] = .90 Ω
- Form Factor (inches) = 1210
- Form Factor (mm) = 3225
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 6 V
- Vmax = 6 V
- Imax = 40 A
- Family Name = microSMD
- IH (Room Temperature) = 1.1 A
|
- IT (Room Temperature) = 2.20 A
- Rmin = .07 Ω
- R1 Max [Post Trip] = .21 Ω
- Form Factor (inches) = 1210
- Form Factor (mm) = 3225
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 24 V
- Vmax = 24 V
- Imax = 100 A
- Family Name = miniSMD
- IH (Room Temperature) = .5 A
|
- IT (Room Temperature) = 1.00 A
- Rmin = .15 Ω
- R1 Max [Post Trip] = 1.00 Ω
- Form Factor (inches) = 1812
- Form Factor (mm) = 4532
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 24 V
- Vmax = 24 V
- Imax = 40 A
- Family Name = miniSMD
- IH (Room Temperature) = .75 A
|
- IT (Room Temperature) = 1.50 A
- Rmin = .09 Ω
- R1 Max [Post Trip] = .29 Ω
- Form Factor (inches) = 1812
- Form Factor (mm) = 4532
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 24 V
- Vmax = 24 V
- Imax = 20 A
- Family Name = miniSMD
- IH (Room Temperature) = 1.1 A
|
- IT (Room Temperature) = 2.20 A
- Rmin = .06 Ω
- R1 Max [Post Trip] = .18 Ω
- Form Factor (inches) = 1812
- Form Factor (mm) = 4532
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 24 V
- Vmax = 24 V
- Imax = 20 A
- Family Name = miniSMD
- IH (Room Temperature) = 1.5 A
|
- IT (Room Temperature) = 3.00 A
- Rmin = .04 Ω
- R1 Max [Post Trip] = .12 Ω
- Form Factor (inches) = 1812
- Form Factor (mm) = 4532
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 6 V
- Vmax = 6 V
- Imax = 100 A
- Family Name = miniSMD
- IH (Room Temperature) = 2.6 A
|
- IT (Room Temperature) = 5.00 A
- Rmin = .015 Ω
- R1 Max [Post Trip] = .043 Ω
- Form Factor (inches) = 1812
- Form Factor (mm) = 4532
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 12 V
- Vmax = 12 V
- Imax = 100 A
- Family Name = miniSMD
- IH (Room Temperature) = 2.6 A
|
- IT (Room Temperature) = 5.00 A
- Rmin = .015 Ω
- R1 Max [Post Trip] = .047 Ω
- Form Factor (inches) = 1812
- Form Factor (mm) = 4532
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 13.2 V
- Vmax = 13.2 V
- Imax = 100 A
- Family Name = miniSMD
- IH (Room Temperature) = 2.6 A
|
- IT (Room Temperature) = 5.00 A
- Rmin = .015 Ω
- R1 Max [Post Trip] = .05 Ω
- Form Factor (inches) = 1812
- Form Factor (mm) = 4532
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 48 V
- Vmax = 48 V
- Imax = 10 A
- Family Name = nanoSMD
- IH (Room Temperature) = .12 A
|
- IT (Room Temperature) = .39 A
- Rmin = 1.40 Ω
- R1 Max [Post Trip] = 6.50 Ω
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 48 V
- Vmax = 48 V
- Imax = 10 A
- Family Name = nanoSMD
- IH (Room Temperature) = .16 A
|
- IT (Room Temperature) = .45 A
- Rmin = 1.10 Ω
- R1 Max [Post Trip] = 5.00 Ω
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 24 V
- Vmax = 24 V
- Imax = 100 A
- Family Name = nanoSMD
- IH (Room Temperature) = .2 A
|
- IT (Room Temperature) = .42 A
- Rmin = .65 Ω
- R1 Max [Post Trip] = 3.10 Ω
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 20 A
- Family Name = nanoSMD
- IH (Room Temperature) = .35 A
|
- IT (Room Temperature) = .75 A
- Rmin = .45 Ω
- R1 Max [Post Trip] = 1.35 Ω
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 13.2 V
- Vmax = 13.2 V
- Imax = 100 A
- Family Name = nanoSMD
- IH (Room Temperature) = .5 A
|
- IT (Room Temperature) = 1.10 A
- Rmin = .20 Ω
- R1 Max [Post Trip] = .75 Ω
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 6 V
- Vmax = 6 V
- Imax = 100 A
- Family Name = nanoSMD
- IH (Room Temperature) = .75 A
|
- IT (Room Temperature) = 1.50 A
- Rmin = .09 Ω
- R1 Max [Post Trip] = .30 Ω
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 6 V
- Vmax = 6 V
- Imax = 100 A
- Family Name = nanoSMD
- IH (Room Temperature) = 1.1 A
|
- IT (Room Temperature) = 2.20 A
- Rmin = .07 Ω
- R1 Max [Post Trip] = .20 Ω
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 6 V
- Vmax = 6 V
- Imax = 100 A
- Family Name = nanoSMD
- IH (Room Temperature) = 1.5 A
|
- IT (Room Temperature) = 3.00 A
- Rmin = .04 Ω
- R1 Max [Post Trip] = .11 Ω
- Form Factor (inches) = 1206
- Form Factor (mm) = 3216
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|