| Part |
Differing Features |

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 3 Positions
- Color = Natural
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 2 Positions
- Color = Natural
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
- Applies To Wire/Cable
- Line = Mark II
|
- Receptacle Style = Straight
- Wire Range = 0.80-2.00² [18-14] mm [AWG]
- Packaging Method = Strip
- Insulation Diameter = 2.10-3.60 [.082-.141] mm [in]
- Insulation Diameter = 5.50 [.216] Max. mm [in]
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Mating Area Interface Dimensions = 6.35 x 0.81 mm
- Applies To Wire/Cable
- Line = Mark II
|
- Receptacle Style = Straight
- Wire Range = 0.80-2.00² [18-14] mm [AWG]
- Packaging Method = Strip
- Insulation Diameter = 2.20-3.40 [.086-.134] mm [in]
- Brass Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Mating Area Interface Dimensions = 6.35 x 0.81 mm
- Applies To Wire/Cable
- Line = Mark II
|
- Receptacle Style = Straight
- Wire Range = 1.60-6.00² [15-10] mm [AWG]
- Packaging Method = Strip
- Insulation Diameter = 3.00-5.10 [.118-.200] mm [in]
- Brass Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
- Applies To Wire/Cable
- Line = Mark II
|
- Receptacle Style = Straight
- Wire Range = 0.50-1.40² [20-16] mm [AWG]
- Packaging Method = Loose Piece
- Insulation Diameter = 1.90-3.40 [.074-.133] mm [in]
- Brass Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 1 Positions
- Color = Green
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 1 Positions
- Color = Blue
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 1 Positions
- Color = Red
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
- Applies To Wire/Cable
- Line = AMP POSITIVE LOCK EX Series
|
- Receptacle Style = Straight
- Wire Range = 0.12-0.40² [26-22] mm [AWG]
- Packaging Method = Strip
- Insulation Diameter = 1.30-3.60 [.051-.141] mm [in]
- Brass Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
- Applies To Wire/Cable
- Line = AMP POSITIVE LOCK EX Series
|
- Receptacle Style = Straight
- Wire Range = 0.50-2.00² [20-14] mm [AWG]
- Packaging Method = Strip
- Insulation Diameter = 1.90-3.40 [.074-.133] mm [in]
- Brass Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 1 Positions
- Color = Natural
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 1 Positions
- Color = Blue
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 2 Positions
- Color = Natural
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 2.79 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 1 Positions
- Color = Natural
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Socket
- Mating Area Interface Dimensions = 4.75 x 0.51 mm
- Applies To Wire/Cable
- Line = AMP POSITIVE LOCK EX Series
|
- Receptacle Style = Straight
- Wire Range = 0.50-2.00² [20-14] mm [AWG]
- Packaging Method = Strip
- Insulation Diameter = 1.90-3.40 [.074-.133] mm [in]
- Stainless Steel Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Contact Type = Tab
- Mating Area Interface Dimensions = 4.75 x 0.61 mm
- Applies To Wire/Cable
- Line = Mark II
|
- Receptacle Style = Straight
- Wire Range = 0.50-1.40² [20-16] mm [AWG]
- Packaging Method = Strip
- Insulation Diameter = 1.90-3.40 [.074-.133] mm [in]
- Brass Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Receptacle
- Accepts Contact Gender = Tab
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 1 Positions
- Color = Natural
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Plug
- Accepts Contact Gender = Receptacle
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 2 Positions
- Color = Natural
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Not Preloaded
- Connector Style = Receptacle
- Accepts Contact Gender = Tab
- Mating Area Interface Dimensions = 4.75 mm
|
- Line = Mark II
- Receptacle Style = Straight
- 1 Positions
- Color = Natural
- Nylon Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|