• English
Home > Products > Relays > Product Feature Selector

V23079/P2 Payment Terminal Relays Product Feature Selector

Narrow Results

Series Series Explanation
  • P2/V23079
  • Common to all 94 remaining products
Contact - Current Class
  • 0A to 2A Class
  • Common to all 94 remaining products
Contact - Rated Current (A)
  • 2
  • Common to all 94 remaining products
Terminal Type
Contact - Arrangement Contact - Arrangement Explanation
  • 2 Form C (CO)
  • Common to all 94 remaining products
Contact - Limiting Continuous Current (A)
  • 2
  • Common to all 94 remaining products
Contact - Limiting Making Current (A)
  • 2
  • Common to all 94 remaining products
Contact - Limiting Breaking Current (A)
  • 2
  • Common to all 94 remaining products
Contact Material
  • AgNi+Au
  • Common to all 94 remaining products
Coil - Magnetic System Coil - Magnetic System Explanation
Insulation - Initial Dielectric Between Coil/Contact Class
  • 1000V to 1500VA Class
  • Common to all 94 remaining products
Insulation - Initial Dielectric Between Open Contacts (V rms)
Insulation - Initial Dielectric Between Contacts and Coil (V rms)
  • 1500
  • Common to all 94 remaining products
Environmental - Category of Protection
  • RTIII
  • Common to all 94 remaining products
Environmental - Ambient Temperature, Max. (°C) - Switch to °F
  • 85
  • Common to all 94 remaining products
Environmental - Ambient Temperature Class
  • 70°C to 85°C Class
  • Common to all 94 remaining products
Mechanical - Length Class
  • 14mm to 16mm Class
  • Common to all 94 remaining products
Length (mm) - Switch to in
Mechanical - Width Class
  • 6mm to 8mm Class
  • Common to all 94 remaining products
Width (mm) - Switch to in
  • 7.20
  • Common to all 94 remaining products
Mechanical - Height Class
Height (mm) - Switch to in
Weight (g) - Switch to oz
  • 2.80
  • Common to all 94 remaining products
Contact - Rated Voltage (VAC)
  • 250
  • Common to all 94 remaining products
Contact - Rated Voltage (VDC)
  • 220
  • Common to all 94 remaining products
Contact - Switching Voltage Max. (VAC)
  • 250
  • Common to all 94 remaining products
Contact - Switching Voltage Max. (VDC)
  • 220
  • Common to all 94 remaining products
Contact - Limiting Short-Time Current (A)
  • 2
  • Common to all 94 remaining products
Coil - Rated Voltage (VDC)
Coil - Resistance (Ω) Coil - Resistance (Ω) Explanation
Coil - Rated Power, DC (mW)
Insulation - Initial Dielectric Between Adjacent Contacts (V rms)
  • 1000
  • Common to all 94 remaining products
Insulation - Initial Insulation Resistance (MΩ)
  • 1000000
  • Common to all 94 remaining products
Packaging Method
Mount Type
  • PCB
  • Common to all 94 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 94 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Axicom
  • Common to all 94 remaining products
Showing 1 - 20 of 94 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 Next Next
Part Differing Features
Click here for product details for V23079A2008B301

  • Terminal Type = PCB-THT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.60 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.50 mm
  • Coil - Rated Voltage = 3 VDC
  • Coil - Resistance = 64 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for V23079A2011B301

  • Terminal Type = PCB-THT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.60 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.50 mm
  • Coil - Rated Voltage = 5 VDC
  • Coil - Resistance = 145 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079A2016B301

  • Terminal Type = PCB-THT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.60 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.50 mm
  • Coil - Rated Voltage = 4 VDC
  • Coil - Resistance = 114 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for V23079B1202B301

  • Terminal Type = PCB-THT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.80 mm
  • Coil - Rated Voltage = 6 VDC
  • Coil - Resistance = 257 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for V23079B1205B301

  • Terminal Type = PCB-THT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.80 mm
  • Coil - Rated Voltage = 24 VDC
  • Coil - Resistance = 4114 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for V23079B1208B301

  • Terminal Type = PCB-THT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.80 mm
  • Coil - Rated Voltage = 3 VDC
  • Coil - Resistance = 64 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for V23079B1211B301

  • Terminal Type = PCB-THT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.80 mm
  • Coil - Rated Voltage = 5 VDC
  • Coil - Resistance = 145 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for V23079D2016B301

  • Terminal Type = PCB-SMT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.60 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.90 mm
  • Coil - Rated Voltage = 4 VDC
  • Coil - Resistance = 114 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079E1201B301

  • Terminal Type = PCB-SMT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 5 VDC
  • Coil - Resistance = 178 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079E1203B301

  • Terminal Type = PCB-SMT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 12 VDC
  • Coil - Resistance = 1029 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079E1205B301

  • Terminal Type = PCB-SMT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 24 VDC
  • Coil - Resistance = 4114 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079E1206B301

  • Terminal Type = PCB-SMT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 9 VDC
  • Coil - Resistance = 578 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079E1208B301

  • Terminal Type = PCB-SMT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 3 VDC
  • Coil - Resistance = 64 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079E1211B301

  • Terminal Type = PCB-SMT
  • Bistable, 2 Coils, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 5 VDC
  • Coil - Resistance = 145 Ω
  • Coil - Rated Power, DC = 140 mW
  • Insulation - Clearance Between Contact and Coil = 1.3 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079G1001B301

  • Terminal Type = PCB-SMT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 5 VDC
  • Coil - Resistance = 178 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079G1005B301

  • Terminal Type = PCB-SMT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 24 VDC
  • Coil - Resistance = 4114 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079G1006B301

  • Terminal Type = PCB-SMT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 9 VDC
  • Coil - Resistance = 578 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079G1008B301

  • Terminal Type = PCB-SMT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.50 mm
  • Mechanical - Height Class = 10mm to 11mm Class
  • Height = 10.40 mm
  • Coil - Rated Voltage = 3 VDC
  • Coil - Resistance = 64 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079G2001B301

  • Terminal Type = PCB-SMT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.60 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.90 mm
  • Coil - Rated Voltage = 5 VDC
  • Coil - Resistance = 178 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for V23079G2002B301

  • Terminal Type = PCB-SMT
  • Monostable, DC, polarized Coil - Magnetic System
  • Insulation - Initial Dielectric Between Open Contacts = 1000 V rms
  • Length = 14.60 mm
  • Mechanical - Height Class = 9mm to 10mm Class
  • Height = 9.90 mm
  • Coil - Rated Voltage = 6 VDC
  • Coil - Resistance = 257 Ω
  • Coil - Rated Power, DC = 140 mW
  • Coil - Rated Power Class = 100mW to 150mW Class
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Showing 1 - 20 of 94 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel