• English
Home > Products > Battery Interconnection Products > Product Feature Selector

Mobile Battery Connectors Product Feature Selector

Narrow Results

Product Type Product Type Explanation
Type of Connector
  • Leaf Spring Battery Connector
  • Common to all 4 remaining products
Number of Positions Number of Positions Explanation
  • 3
  • Common to all 4 remaining products
Mount Angle Mount Angle Explanation
Centerline (mm) - Switch to in Centerline (mm) Explanation
PCB Mount Retention PCB Mount Retention Explanation
  • With
  • Common to all 4 remaining products
Mounting Holes Mounting Holes Explanation
Mount Mount Explanation
  • Printed Circuit Board
  • Common to all 4 remaining products
Housing Material Housing Material Explanation
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 4 of 4 Matching Products

Product Line Information

Export To Excel

Part Differing Features
Click here for product details for 1746142-1

  • Connector
  • Right Angle Mount Angle
  • 3.20 mm Centerline
  • Without Mounting Holes
  • Thermoplastic - GF Housing Material
  • AMP
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1932076-1

  • Connector
  • Housing
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Vertical Mount Angle
  • 3.00 mm Centerline
  • Without Mounting Holes
  • Not Offset
  • Liquid Crystal Polymer (LCP) Housing Material
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1981061-1

  • Connector
  • Right Angle Mount Angle
  • 3.20 mm Centerline
  • Without Mounting Holes
  • Thermoplastic - GF Housing Material
  • TE Connectivity
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 2229056-1

  • Connector Assembly
  • Contact Type = Leaf Spring
  • Right Angle Mount Angle
  • 2.50 mm Centerline
  • Voltage Key = Keyless
  • With Mounting Holes
  • Not Offset
  • Thermoplastic Housing Material
  • TE Connectivity
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Showing 1 - 4 of 4 Matching Products

Product Line Information

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel