• English
Home > Lighting Industry Menu > Office Lighting > Product Feature Selector

EET-SL V-4-W Product Feature Selector

Narrow Results

Product Type
  • Labels
  • Common to all 125 remaining products
Region
  • Not Specified
  • Common to all 125 remaining products
Printer Type Printer Type Explanation
  • Thermal Transfer
  • Common to all 125 remaining products
Material Material Explanation
Series Series Explanation
  • EET
  • Common to all 125 remaining products
Operating Temperature (°C) - Switch to °F Operating Temperature (°C) Explanation
Energy Product
Tamper Evident Tamper Evident Explanation
  • No
  • Common to all 125 remaining products
Label Type Label Type Explanation
Color Color Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 125 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 125 remaining products
Brand
  • TE Connectivity
  • Common to all 125 remaining products
Showing 1 - 20 of 125 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 7 Next Next
Part Differing Features
Click here for product details for EET-0517PY-9

  • Label Height = 5.08 mm
  • Label Width = 16.50 mm
  • Polyester Material
  • Operating Temperature = -40 - 150 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 4 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-0615V-9

  • Label Height = 6.40 mm
  • Label Width = 15.00 mm
  • Vinyl Material
  • Operating Temperature = -50 - 90 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 6 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-0623V-9

  • Label Height = 6.40 mm
  • Label Width = 22.90 mm
  • Vinyl Material
  • Operating Temperature = -50 - 90 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 3 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-0818V-9

  • Label Height = 8.00 mm
  • Label Width = 18.00 mm
  • Vinyl Material
  • Operating Temperature = -50 - 90 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 4 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-1325V-8A

  • Label Height = 12.70 mm
  • Label Width = 25.40 mm
  • Metalized Polyester Material
  • Operating Temperature = -50 - 90 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Silver
  • 3 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-1325V-9

  • Label Height = 12.70 mm
  • Label Width = 25.40 mm
  • Vinyl Material
  • Operating Temperature = -50 - 90 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 3 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-1938PY-9

  • Label Height = 19.10 mm
  • Label Width = 38.10 mm
  • Polyester Material
  • Operating Temperature = -40 - 150 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 2 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-1938V-8A

  • Label Height = 19.10 mm
  • Label Width = 38.10 mm
  • Metalized Polyester Material
  • Operating Temperature = -50 - 90 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Silver
  • 2 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-2338PY-9

  • Label Height = 22.86 mm
  • Label Width = 38.10 mm
  • Polyester Material
  • Operating Temperature = -40 - 150 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 2 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Label Height = 22.86 mm
  • Label Width = 38.10 mm
  • Vinyl Material
  • Operating Temperature = -30 - 80 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Warning Yellow
  • 2 Labels Across
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Label Height = 25.40 mm
  • Label Width = 50.80 mm
  • Vinyl Material
  • Operating Temperature = -30 - 80 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Warning Yellow
  • 1 Labels Across
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Label Height = 25.40 mm
  • Label Width = 69.58 mm
  • Vinyl Material
  • Operating Temperature = -30 - 80 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Warning Yellow
  • 1 Labels Across
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-4080PY-9

  • Label Height = 40.00 mm
  • Label Width = 80.00 mm
  • Polyester Material
  • Operating Temperature = -40 - 150 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 1 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-4590PY-9

  • Label Height = 45.00 mm
  • Label Width = 90.00 mm
  • Polyester Material
  • Operating Temperature = -40 - 150 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 1 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Label Height = 52.00 mm
  • Label Width = 105.00 mm
  • Vinyl Material
  • Operating Temperature = -30 - 80 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Warning Yellow
  • 1 Labels Across
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-5270P-9

  • Label Height = 52.00 mm
  • Label Width = 70.00 mm
  • Polyester Material
  • Operating Temperature = -40 - 150 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 1 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for EET-6090P-9

  • Label Height = 60.00 mm
  • Label Width = 90.00 mm
  • Polyester Material
  • Operating Temperature = -40 - 150 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = White
  • 1 Labels Across
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Label Width = 25.00 mm
  • Vinyl Material
  • Operating Temperature = -30 - 80 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Warning Yellow
  • 4 Labels Across
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Label Width = 50.80 mm
  • Vinyl Material
  • Operating Temperature = -30 - 80 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Warning Yellow
  • 2 Labels Across
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Label Width = 100.00 mm
  • Vinyl Material
  • Operating Temperature = -30 - 80 °C
  • Energy Product
  • Energy Label Type = Pressure Sensitive
  • Label Type = Die-Cut
  • Color = Warning Yellow
  • 1 Labels Across
Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 125 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 7 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel