• English
Home > Products > Wire, Cable, Cable Assemblies > Wire & Cable > Product Feature Selector

ElectroLoss Filterline Wire & Cable Product Feature Selector

Narrow Results

Government/Industry Qualification
Cable Type Cable Type Explanation
  • Spec 55F
  • Common to all 35 remaining products
Wire Source
Cable Style Cable Style Explanation
  • Primary
  • Common to all 35 remaining products
Wire Size (AWG/CM)
Voltage Rating (VAC)
  • 600
  • Common to all 35 remaining products
Temperature Range (°C)
Number of Conductors
  • 1 (19)
  • 2 (5)
  • 3 (4)
  • 4 (5)
  • 5 (2)
Application
  • General Purpose - Lightweight
  • Common to all 35 remaining products
Wire Color
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Raychem
  • Common to all 35 remaining products
Showing 1 - 20 of 35 Matching Products
Previous Previous [1] 2 Next Next
Part Differing Features
Click here for product details for 55FA0411-14-7L

  • Government/Industry Qualification = No
  • Wire Source = United Kingdom
  • Wire Source = United States
  • Wire Size (AWG/CM) = 14 AWG
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0514-22-7L

  • Government/Industry Qualification = No
  • Wire Source = United Kingdom
  • Wire Source = United States
  • Wire Size (AWG/CM) = 22 AWG
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
  • Conductor Type = Silver-Coated High-Strength Copper Alloy
  • Wire Color = Light Violet
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0521-16-7L/7L6

  • Government/Industry Qualification = No
  • Wire Source = United Kingdom
  • Wire Source = United States
  • Wire Size (AWG/CM) = 16 AWG
  • Temperature Range = -65 - 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Light Violet
  • Wire Color = Light Violet w/Blue Stripe
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0511-12-7L

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 12 AWG
  • Cable Jacket Color = Violet
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0511-14-7L

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 14 AWG
  • Cable Jacket Color = Violet
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0511-16-7L

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 16 AWG
  • Cable Jacket Color = Violet
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0511-18-7L

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 18 AWG
  • Cable Jacket Color = Violet
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0511-20-7L

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 20 AWG
  • Cable Jacket Color = Violet
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0511-22-7L

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 22 AWG
  • Cable Jacket Color = Violet
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FA0514-24-7L

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 24 AWG
  • Cable Jacket Color = Violet
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1511-16-7L-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 16 AWG
  • Cable Jacket Color = Black, Violet Component
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1511-20-7L-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 20 AWG
  • Cable Jacket Color = Black, Violet Component
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1511-22-7L-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 22 AWG
  • Cable Jacket Color = Black, Violet Component
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Silver-Plated Copper
  • Wire Color = Violet
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1514-24-7L-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 24 AWG
  • Cable Jacket Color = Black, Violet Component
  • Temperature Range = 150 °C
  • Number of Conductors = 1
  • Conductor Type = Silver-Plated Copper
  • Wire Color = Violet
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1521-16-7L/7L6-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 16 AWG
  • Cable Jacket Color = Black, Violet/Violet with Stripe Components
  • Temperature Range = 150 °C
  • Number of Conductors = 2
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet/Violet with Striped Components
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
No Image Available

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 20 AWG
  • Cable Jacket Color = Black, Violet/Violet with Stripe Components
  • Temperature Range = 150 °C
  • Number of Conductors = 2
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet/Violet with Striped Components
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1521-22-7L/7L6-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 22 AWG
  • Cable Jacket Color = Black, Violet/Violet with Stripe Components
  • Temperature Range = 150 °C
  • Number of Conductors = 2
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet/Violet with Striped Components
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1524-24-7L/7L6-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 24 AWG
  • Cable Jacket Color = Black, Violet/Violet with Stripe Components
  • Temperature Range = 150 °C
  • Number of Conductors = 2
  • Conductor Type = Silver-Plated Copper
  • Wire Color = Violet/Violet with Striped Components
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1531-22-7L/7L3/7L6-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 22 AWG
  • Cable Jacket Color = Black, Violet/Violet with Stripe Components
  • Temperature Range = 150 °C
  • Number of Conductors = 3
  • Conductor Type = Tin-Plated Copper
  • Wire Color = Violet/Violet with Striped Components
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 55FB1544-24-FLT4-0

  • Government/Industry Qualification = No
  • Wire Source = United States
  • Wire Size (AWG/CM) = 24 AWG
  • Cable Jacket Color = Black, Violet/Violet with Stripe Components
  • Temperature Range = 150 °C
  • Number of Conductors = 4
  • Conductor Type = Silver-Plated Copper
  • Wire Color = Violet/Violet with Striped Components
Not EU RoHS or ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 35 Matching Products
Previous Previous [1] 2 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel