| Part |
Differing Features |

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 16 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = White w/ Yellow Stripe
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United Kingdom
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 24 AWG
|
- Voltage Rating = 600 VAC
- Temperature Range = -65 - 200 °C
- Number of Conductors = 2
- Space Applications Application
- Conductor Type = Silver-Coated High-Strength Copper Alloy
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 14 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Orange
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 16 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 24 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United Kingdom
- Wire Source = United States
- Cable Style = Jacketed
- Cable Style = Round-Braid Shielded
|
- Wire Size (AWG/CM) = 20 AWG
- Voltage Rating = 600 VAC
- Cable Jacket Color = White
- Temperature Range = -65 - 200 °C
- Number of Conductors = 5
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United Kingdom
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 20 AWG
|
- Voltage Rating = 600 VAC
- Temperature Range = -65 - 200 °C
- Number of Conductors = 2
- Space Applications Application
- Conductor Type = Silver-Coated High-Strength Copper Alloy
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United Kingdom
- Wire Source = United States
- Cable Style = Flat Braid Shielded and Jacketed
- Wire Size (AWG/CM) = 20 AWG
|
- Voltage Rating = 600 VAC
- Cable Jacket Color = White
- Temperature Range = -65 - 150 °C
- Number of Conductors = 2
- Space Applications Application
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United Kingdom
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 16 AWG
|
- Voltage Rating = 600 VAC
- Temperature Range = -65 - 200 °C
- Number of Conductors = 1
- Space Applications Application
- Conductor Type = Silver-Coated High-Strength Copper Alloy
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United Kingdom
- Wire Source = United States
- Cable Style = Flat Braid Shielded and Jacketed
- Wire Size (AWG/CM) = 22 AWG
|
- Voltage Rating = 600 VAC
- Cable Jacket Color = White
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Space Applications Application
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United Kingdom
- Wire Source = United States
- Cable Style = Flat Braid Shielded and Jacketed
- Wire Size (AWG/CM) = 22 AWG
|
- Voltage Rating = 600 VAC
- Cable Jacket Color = White
- Temperature Range = -65 - 150 °C
- Number of Conductors = 2
- Space Applications Application
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 22 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Brown
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 22 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Red
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 22 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Orange
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 22 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Yellow
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 22 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Green
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 22 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Blue
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 22 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Violet
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 22 AWG
- Voltage Rating = 600 VAC
|
- Temperature Range = -65 - 150 °C
- Number of Conductors = 1
- Equipment Wire, Light Weight Application
- Conductor Type = Tin-Plated Copper
- Wire Color = Gray
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Government/Industry Qualification = No
- Wire Source = United Kingdom
- Wire Source = United States
- Cable Style = Primary
- Wire Size (AWG/CM) = 28 AWG
|
- Voltage Rating = 600 VAC
- Temperature Range = -65 - 200 °C
- Number of Conductors = 2
- Space Applications Application
- Conductor Type = Silver-Plated Copper
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|