| Part |
Differing Features |

|
- Accessory
- Accessory Type = Shell
- 36 Positions
- 1 Ports
- PCB Mounting Orientation = Right Angle
|
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- Without PCB Mount Retention
- Keyed
- Key Type = 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Without Shell
- Receptacle
- 26 Positions
- 1 Ports
|
- PCB Mounting Orientation = Right Angle
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Surface Mount
- Without PCB Mount Retention
- Not Keyed
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- With Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Right Angle
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- Without PCB Mount Retention
- Keyed
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Shell
- 36 Positions
- 1 Ports
- PCB Mounting Orientation = Right Angle
|
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- With PCB Mount Retention
- Retention Solder Tails
- Keyed
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- With Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Vertical
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- Without PCB Mount Retention
- Keyed
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Shield
- 26 Positions
- 1 Ports
- PCB Mounting Orientation = Right Angle
|
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- With PCB Mount Retention
- M2 Screws
- Keyed
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Shield
- 26 Positions
- 2 Ports
- PCB Mounting Orientation = Right Angle
|
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- With PCB Mount Retention
- M2 Screws
- Keyed
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Without Shell
- Receptacle
- 26 Positions
- Number of Rows = Dual
|
- 1 Ports
- PCB Mounting Orientation = Right Angle
- Receptacle Configuration = Mini-SAS
- Without Lightpipe
- PCB Mount Style = Surface Mount
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Accessory Type = Shell
- Without Shell
- Receptacle
- 36 Positions
|
- Number of Rows = Single
- 1 Ports
- PCB Mounting Orientation = Right Angle
- Receptacle Configuration = Mini-SAS
- Without Lightpipe
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Without Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Right Angle
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Surface Mount
- Without PCB Mount Retention
- Not Keyed
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- With Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Right Angle
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- Without PCB Mount Retention
- Keyed
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- With Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Right Angle
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- With PCB Mount Retention
- Retention Solder Tails
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Without Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Vertical
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Surface Mount
- Without PCB Mount Retention
- Not Keyed
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Without Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Vertical
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Surface Mount
- Without PCB Mount Retention
- Not Keyed
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Shell
- 36 Positions
- 1 Ports
- PCB Mounting Orientation = Right Angle
|
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- Without PCB Mount Retention
- Keyed
- Key Type = 2
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- With Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Vertical
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- With PCB Mount Retention
- Retention Solder Tails
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- With Shell
- Receptacle
- 36 Positions
- 1 Ports
|
- PCB Mounting Orientation = Vertical
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- Without PCB Mount Retention
- Keyed
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Shield
- 26 Positions
- 1 Ports
- PCB Mounting Orientation = Right Angle
|
- Receptacle Configuration = Mini-SAS
- PCB Mount Style = Through Hole
- With PCB Mount Retention
- M2 Screws
- Keyed
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Accessory Type = Shell
- With Shell
- Receptacle
- 36 Positions
|
- Number of Rows = Single
- 1 Ports
- PCB Mounting Orientation = Right Angle
- Receptacle Configuration = Mini-SAS
- Without Lightpipe
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Accessory Type = Shell
- With Shell
- Receptacle
- 26 Positions
|
- 1 Ports
- PCB Mounting Orientation = Right Angle
- PCB Mount Style = Surface Mount
- With PCB Mount Retention
- M2 Screws
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|