• English
Home > Products > Connectors & Connector Components > Power Products (>10 Amps/Contact) > Product Feature Selector

CROWN CLIP Sockets Product Feature Selector

Narrow Results

Contact - Rated Current (A)
Hot Pluggable
Mating Blade Thickness (mm) - Switch to in
Contact Base Material
Contact Plating, Mating Area, Material
Contact Plating, Mating Area, Thickness (µm) - Switch to μin
PCB Mount Retention
PCB Mounting Orientation
Panel Mount Retention
Mating Alignment
Housing Material
Underplate Material
  • Nickel
  • Common to all 13 remaining products
Underplate Material Thickness (µm) - Switch to μin
Operating Voltage Reference
Operating Voltage (VDC)
Operating Temperature (°C) - Switch to °F
Packaging Method
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 13 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 13 of 13 Matching Products

Product Line Information

Export To Excel

Part Differing Features
Click here for product details for 104498-3

  • Pluggable Bus Bar Product Line
  • Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Printed Circuit Board
  • Applies To Printed Circuit Board / Bus Bar
  • Contact - Rated Current = 500 A
  • Not Hot Pluggable
  • Mating Blade Thickness = 3.18 mm
  • Copper Contact Base Material
  • Silver Contact Plating, Mating Area, Material
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 104501-1

  • Pluggable Bus Bar Product Line
  • Board-to-Bus Bar
  • Wire-to-Bus Bar
  • Wire-to-Bus Bar / Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Bus Bar / Wire/Cable
  • Applies To Wire/Cable
  • Contact - Rated Current = 500 A
  • Wire/Cable Size = 2 AWG
  • Wire/Cable Size = 34 - 35 mm²
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 104502-1

  • Pluggable Bus Bar Product Line
  • Board-to-Bus Bar
  • Wire-to-Bus Bar
  • Wire-to-Bus Bar / Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Bus Bar / Wire/Cable
  • Applies To Wire/Cable
  • Contact - Rated Current = 500 A
  • Wire/Cable Size = 2 AWG
  • Wire/Cable Size = 34 - 35 mm²
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 104729-1

  • Pluggable Bus Bar Product Line
  • Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Printed Circuit Board
  • Applies To Printed Circuit Board / Bus Bar
  • Contact - Rated Current = 250 A
  • Not Hot Pluggable
  • Mating Blade Thickness = 1.57 mm
  • Copper Contact Base Material
  • Silver Contact Plating, Mating Area, Material
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 104742-1

  • Pluggable Bus Bar Product Line
  • Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Printed Circuit Board
  • Applies To Printed Circuit Board / Bus Bar
  • Contact - Rated Current = 250 A
  • Not Hot Pluggable
  • Mating Blade Thickness = 1.57 mm
  • Copper Contact Base Material
  • Silver Contact Plating, Mating Area, Material
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 104742-2

  • Pluggable Bus Bar Product Line
  • Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Printed Circuit Board
  • Applies To Printed Circuit Board / Bus Bar
  • Contact - Rated Current = 250 A
  • Not Hot Pluggable
  • Mating Blade Thickness = 1.57 mm
  • Copper Contact Base Material
  • Silver Contact Plating, Mating Area, Material
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1367369-1

  • Pluggable Bus Bar Product Line
  • Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Printed Circuit Board
  • Applies To Printed Circuit Board / Bus Bar
  • Contact - Rated Current = 500 A
  • Not Hot Pluggable
  • Mating Blade Thickness = 3.18 mm
  • Copper Contact Base Material
  • Silver Contact Plating, Mating Area, Material
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1643903-1

  • CROWN CLIP Product Line
  • Bus Bar to Bus Bar
  • Applies To Bus Bar
  • Contact - Rated Current = 300 A
  • Hot Pluggable
  • Mating Blade Thickness = 3.10 mm
  • Copper Contact Base Material
  • Gold Contact Plating, Mating Area, Material
  • Contact Plating, Mating Area, Thickness = .76 µm
  • With PCB Mount Retention
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for 1643906-1

  • CROWN CLIP Product Line
  • Bus Bar to Bus Bar
  • Applies To Bus Bar
  • Contact - Rated Current = 300 A
  • Hot Pluggable
  • Mating Blade Thickness = 3.10 mm
  • Beryllium Copper Contact Base Material
  • Gold Contact Plating, Mating Area, Material
  • Contact Plating, Mating Area, Thickness = .76 µm
  • With PCB Mount Retention
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 213647-1

  • Pluggable Bus Bar Product Line
  • Board-to-Bus Bar
  • Wire-to-Bus Bar
  • Wire-to-Bus Bar / Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Bus Bar / Wire/Cable
  • Applies To Wire/Cable
  • Contact - Rated Current = 500 A
  • Wire/Cable Size = 2 AWG
  • Wire/Cable Size = 34 - 35 mm²
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1551953-1

  • CROWN CLIP Junior Product Line
  • Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Printed Circuit Board
  • Applies To Printed Circuit Board / Bus Bar
  • Contact - Rated Current = 150 A
  • Hot Pluggable
  • Mating Blade Thickness = 3.00 mm
  • Copper Contact Base Material
  • Tin Contact Plating, Mating Area, Material
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 1926671-1

  • CROWN CLIP Product Line
  • Bus Bar to Bus Bar
  • Applies To Bus Bar
  • Contact - Rated Current = 350 A
  • Hot Pluggable
  • Mating Blade Thickness = 3.10 mm
  • Beryllium Copper Contact Base Material
  • Gold Contact Plating, Mating Area, Material
  • Contact Plating, Mating Area, Thickness = .76 µm
  • With PCB Mount Retention
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1982995-1

  • CROWN CLIP Junior Product Line
  • Board-to-Bus Bar
  • Applies To Bus Bar
  • Applies To Printed Circuit Board
  • Applies To Printed Circuit Board / Bus Bar
  • Contact - Rated Current = 150 A
  • Hot Pluggable
  • Mating Blade Thickness = 3.00 mm
  • Copper Contact Base Material
  • Tin Contact Plating, Mating Area, Material
Always EU RoHS/ELV Compliant, Wave solder capable to 240°C
Showing 1 - 13 of 13 Matching Products

Product Line Information

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel