• English
Home > Products > Connectors & Connector Components > Board-to-Board Connectors > Two-Piece Power Connectors > Product Feature Selector

2mm Futurebus+ Power Modules Product Feature Selector

Narrow Results

Module Type Module Type Explanation
  • Power
  • Common to all 34 remaining products
Number of Power Positions Number of Power Positions Explanation
Product Type Product Type Explanation
  • Connector
  • Common to all 34 remaining products
Connector Type
Application Application Explanation
Connector Style
Contact Type
Applies To
  • Printed Circuit Board
  • Common to all 34 remaining products
Sequencing Sequencing Explanation
PCB Mounting Orientation PCB Mounting Orientation Explanation
Number of Rows Number of Rows Explanation
  • 4 (27)
  • 5 (7)
Post Type Post Type Explanation
Post Plating Post Plating Explanation
  • Tin
  • Common to all 34 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 34 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • AMP
  • Common to all 34 remaining products
Showing 1 - 20 of 34 Matching Products

Product Line Information

Previous Previous [1] 2 Next Next
Part Differing Features
Click here for product details for 5223092-1

  • 10 Power Positions
  • Connector Assembly
  • Free-Board Application
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Sequencing = No
  • PCB Mounting Orientation = Right Angle
  • Number of Rows = 5
  • Termination Post Length = 2.73 mm
  • Post Type = Press-Fit
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 5223093-1

  • 10 Power Positions
  • Connector Assembly
  • Free-Board Application
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Sequencing = No
  • PCB Mounting Orientation = Right Angle
  • Number of Rows = 5
  • Termination Post Length = 3.53 mm
  • Post Type = Solder Post
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 5536603-2

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row D = Mating Post Length 6.5mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536603-6

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row D = Mating Post Length 7.25mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536606-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Blank
  • Sequencing Configuration Row A = Mating Post Length 6.5mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Blank
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536606-2

  • 16 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Blank
  • Sequencing Configuration Row A = Mating Post Length 6.5mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Blank
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536619-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 6.5mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row D = Mating Post Length 6.5mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536620-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing = No
  • Mating Post Length = 8.00 mm
  • PCB Mounting Orientation = Vertical
  • Number of Rows = 4
  • Termination Post Length = 4.25 mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536621-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row D = Mating Post Length 6.5mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 5536622-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row D = Mating Post Length 6.5mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536623-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing = No
  • Mating Post Length = 8.00 mm
  • PCB Mounting Orientation = Vertical
  • Number of Rows = 4
  • Termination Post Length = 4.25 mm
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 5536624-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row D = Mating Post Length 6.5mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 5536625-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing = No
  • Mating Post Length = 7.25 mm
  • PCB Mounting Orientation = Vertical
  • Number of Rows = 4
  • Termination Post Length = 4.25 mm
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 5536626-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 8mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536626-2

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row D = Mating Post Length 8mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536627-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Blank
  • Sequencing Configuration Row A = Mating Post Length 6.5mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Blank
  • Sequencing Configuration Row B = Mating Post Length 6.5mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 5536628-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing = No
  • Mating Post Length = 6.50 mm
  • PCB Mounting Orientation = Vertical
  • Number of Rows = 4
  • Termination Post Length = 3.20 mm
Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C
Click here for product details for 5536650-1

  • 8 Power Positions
  • Connector Assembly
  • Free-Board Application
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Sequencing = No
  • PCB Mounting Orientation = Right Angle
  • Number of Rows = 4
  • Termination Post Length = 3.56 mm
  • Post Type = Press-Fit
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536673-1

  • 8 Power Positions
  • Connector Assembly
  • Free-Board Application
  • Connector Style = Receptacle
  • Contact Type = Socket
  • Sequencing = No
  • PCB Mounting Orientation = Right Angle
  • Number of Rows = 4
  • Termination Post Length = 3.56 mm
  • Post Type = Press-Fit
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 5536677-1

  • 8 Power Positions
  • Header
  • Fixed-Board Application
  • Connector Style = Plug
  • Contact Type = Pin
  • Sequencing
  • Sequencing Configuration Row A = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row B = Mating Post Length 8mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row C = Mating Post Length 7.25mm, Termination Post Length 4.25mm
  • Sequencing Configuration Row D = Mating Post Length 6.5mm, Termination Post Length 4.25mm
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 34 Matching Products

Product Line Information

Previous Previous [1] 2 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel