| Part |
Differing Features |

|
- Applies To Wire/Cable
- Connector
- Housing
- Connector Style = Plug
- Packaging Method = Loose Piece
|
- Contact - Rated Current = 35 A
- Wire/Cable Size = 10 - 18 AWG
- Wire/Cable Size = .811 - 6.11 mm²
- Wire/Cable Size = 1,600.53 - 12,066.13 CMA
- Accepts Wire Insulation Diameter, Range = 1.016 - 25.908 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Applies To Wire/Cable
- Connector
- Housing
- Connector Style = Plug
- Packaging Method = Loose Piece
|
- Contact - Rated Current = 35 A
- Wire/Cable Size = 10 - 18 AWG
- Wire/Cable Size = .811 - 6.11 mm²
- Wire/Cable Size = 1,600.53 - 12,066.13 CMA
- Accepts Wire Insulation Diameter, Range = 1.016 - 25.908 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Applies To Wire/Cable
- Connector
- Housing
- Connector Style = Plug
- Packaging Method = Loose Piece
|
- Contact - Rated Current = 35 A
- Wire/Cable Size = 10 - 18 AWG
- Wire/Cable Size = .811 - 6.11 mm²
- Wire/Cable Size = 1,600.53 - 12,066.13 CMA
- Accepts Wire Insulation Diameter, Range = 1.016 - 25.908 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Applies To Wire/Cable
- Connector
- Housing
- Connector Style = Plug
- Packaging Method = Loose Piece
|
- Contact - Rated Current = 35 A
- Wire/Cable Size = 10 - 18 AWG
- Wire/Cable Size = .811 - 6.11 mm²
- Wire/Cable Size = 1,600.53 - 12,066.13 CMA
- Accepts Wire Insulation Diameter, Range = 1.016 - 25.908 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Applies To Wire/Cable
- Connector
- Housing
- Connector Style = Plug
- Packaging Method = Loose Piece
|
- Contact - Rated Current = 35 A
- Wire/Cable Size = 10 - 18 AWG
- Wire/Cable Size = .811 - 6.11 mm²
- Wire/Cable Size = 1,600.53 - 12,066.13 CMA
- Accepts Wire Insulation Diameter, Range = 1.016 - 25.908 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Applies To Wire/Cable
- Connector
- Housing
- Connector Style = Plug
- Packaging Method = Loose Piece
|
- Contact - Rated Current = 35 A
- Wire/Cable Size = 10 - 18 AWG
- Wire/Cable Size = .811 - 6.11 mm²
- Wire/Cable Size = 1,600.53 - 12,066.13 CMA
- Accepts Wire Insulation Diameter, Range = 1.016 - 25.908 mm
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Applies To Wire/Cable
- Contact
- Packaging Method = Loose Piece
- Contact - Rated Current = 35 A
- Wire/Cable Size = 10 - 12 AWG
|
- Wire/Cable Size = 3.09 - 6.11 mm²
- Wire/Cable Size = 6,088.32 - 12,066.13 CMA
- Accepts Wire Insulation Diameter, Range = 2.0574 - 2.5908 mm
- Zirconium Copper Contact Base Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Vertical
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Vertical
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Vertical
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Vertical
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Vertical
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Vertical
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Right Angle
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Right Angle
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Right Angle
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Right Angle
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Right Angle
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector
- Connector Assembly
- Connector Style = Receptacle
- Packaging Method = Loose Piece
|
- PCB Mounting Orientation = Right Angle
- Contact - Rated Current = 35 A
- Copper Alloy Contact Base Material
- Polyphenylene Sulfide Housing Material
- Housing Color = Black
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Wire/Cable
- Contact
- Packaging Method = Loose Piece
- Contact - Rated Current = 22 A
- Wire/Cable Size = 14 - 18 AWG
|
- Wire/Cable Size = .811 - 2.15 mm²
- Wire/Cable Size = 1,600.53 - 4,233.21 CMA
- Accepts Wire Insulation Diameter, Range = 1.016 - 1.6256 mm
- Zirconium Copper Contact Base Material
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|