| Part |
Differing Features |

|
- Connector - RF
- Applies To Coaxial Cable
- Jack
- Not Sealed
- Coaxial Cable Type (RG/U or Mfg.) = 405 Semi-Rigid/2.16 [.085]
|
- Coaxial Cable Termination Type = Solder
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Floating Flange
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Applies To Coaxial Cable
- Plug
- Not Sealed
- Coaxial Cable Type (RG/U or Mfg.) = 405 Semi-Rigid/2.16 [.085]
|
- Coaxial Cable Termination Type = Solder
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Bulkhead
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Applies To Coaxial Cable
- Plug
- Not Sealed
- Coaxial Cable Type (RG/U or Mfg.) = 188
|
- Coaxial Cable Termination Type = Crimp
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Bulkhead
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Applies To Coaxial Cable
- Jack
- Not Sealed
- Coaxial Cable Type (RG/U or Mfg.) = 188
|
- Coaxial Cable Type (RG/U or Mfg.) = 316 Double Braid
- Coaxial Cable Termination Type = Crimp
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Floating Flange
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Applies To Printed Circuit Board
- Plug
- Sealed
|
- With Panel Mount Retention
- Panel Attachment Style = Front Mount
- Panel Mount Retention Type = Solder-In
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Applies To Printed Circuit Board
- Plug
- Not Sealed
|
- With Panel Mount Retention
- Panel Attachment Style = Front Mount
- Panel Mount Retention Type = Threaded
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Applies To Printed Circuit Board
- Plug
- Sealed
|
- With Panel Mount Retention
- Panel Attachment Style = Front Mount
- Panel Mount Retention Type = Threaded
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Connector - RF
- Applies To Printed Circuit Board
- Plug
- Not Sealed
|
- With Panel Mount Retention
- Panel Attachment Style = Front Mount
- Panel Mount Retention Type = Bulkhead
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector - RF
- Applies To Printed Circuit Board
- Plug
|
- Not Sealed
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Adapter
- Adapter Type = OSSP Plug-OSM Plug
|
- Not Sealed
- Without Panel Mount Retention
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Adapter
- Adapter Type = OSSP Plug-OSM Bulkhead Jack
- Not Sealed
|
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Bulkhead
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Applies To Coaxial Cable
- Jack
- Not Sealed
- Coaxial Cable Type (RG/U or Mfg.) = 178
|
- Coaxial Cable Termination Type = EMLOCK
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Floating Flange
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Applies To Coaxial Cable
- Plug
- Not Sealed
- Coaxial Cable Type (RG/U or Mfg.) = FE12RL
|
- Coaxial Cable Termination Type = Solder
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Bulkhead
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Applies To Coaxial Cable
- Plug
- Not Sealed
- Coaxial Cable Type (RG/U or Mfg.) = 405 Semi-Rigid/2.16 [.085]
|
- Coaxial Cable Termination Type = Solder
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Bulkhead
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Applies To Coaxial Cable
- Jack
- Not Sealed
- Coaxial Cable Type (RG/U or Mfg.) = UFF 070A
|
- Coaxial Cable Termination Type = Solder
- With Panel Mount Retention
- Panel Attachment Style = Rear Mount
- Panel Mount Retention Type = Floating
|
| Not EU RoHS or ELV Compliant, Hand solderable with tin/lead solder |
|
|
|