| Part |
Differing Features |

|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- Radial Construction
- Through Hole Construction
- IH (Room Temperature) = .5 A
- IT (Room Temperature) = 1.00 A
- Operating Temperature (Max.) = 125 °C
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- Radial Construction
- Through Hole Construction
- IH (Room Temperature) = .7 A
- IT (Room Temperature) = 1.40 A
- Operating Temperature (Max.) = 125 °C
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- Radial Construction
- Through Hole Construction
- IH (Room Temperature) = 1 A
- IT (Room Temperature) = 1.90 A
- Operating Temperature (Max.) = 125 °C
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive Application
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
|
- Family Name = AHEF
- Radial Construction
- Through Hole Construction
- IH (Room Temperature) = 10 A
- IT (Room Temperature) = 20.00 A
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|
|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- Radial Construction
- Through Hole Construction
- IH (Room Temperature) = 3 A
- IT (Room Temperature) = 6.00 A
- Operating Temperature (Max.) = 125 °C
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|
|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- Radial Construction
- Through Hole Construction
- IH (Room Temperature) = 5 A
- IT (Room Temperature) = 10.00 A
- Operating Temperature (Max.) = 125 °C
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 32 V
- Vmax = 32 V
- Imax = 100 A
- Family Name = AHEF
|
- Radial Construction
- Through Hole Construction
- IH (Room Temperature) = 7.5 A
- IT (Room Temperature) = 15.00 A
- Operating Temperature (Max.) = 125 °C
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Radial Application
- Vmax Operating = 16 V
- Vmax = 16 V
- Imax = 100 A
- Family Name = AHRF
|
- Radial Construction
- Through Hole Construction
- IH (Room Temperature) = 4.5 A
- IT (Room Temperature) = 8.70 A
- Operating Temperature (Max.) = 125 °C
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 16 V
- Imax = 70 A
- Family Name = AHS
- Surface Mount Construction
|
- IH (Room Temperature) = .8 A
- IT (Room Temperature) = 2.00 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .13 Ω
- R1 Max [Post Trip] = .55 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 16 V
- Imax = 70 A
- Family Name = AHS
- Surface Mount Construction
|
- IH (Room Temperature) = 1.6 A
- IT (Room Temperature) = 3.20 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .05 Ω
- R1 Max [Post Trip] = .15 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 16 V
- Imax = 70 A
- Family Name = AHS
- Surface Mount Construction
|
- IH (Room Temperature) = 2 A
- IT (Room Temperature) = 4.00 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .05 Ω
- R1 Max [Post Trip] = .14 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 16 V
- Imax = 70 A
- Family Name = AHS
- Surface Mount Construction
|
- IH (Room Temperature) = 3 A
- IT (Room Temperature) = 6.00 A
- Operating Temperature (Max.) = 125 °C
- Rmin = .024 Ω
- R1 Max [Post Trip] = .083 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 60 V
- Imax = 10 A
- Family Name = ASMD
- Surface Mount Construction
|
- IH (Room Temperature) = .23 A
- IT (Room Temperature) = .59 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .98 Ω
- R1 Max [Post Trip] = 4.80 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 60 V
- Imax = 10 A
- Family Name = ASMD
- Surface Mount Construction
|
- IH (Room Temperature) = .37 A
- IT (Room Temperature) = .98 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .29 Ω
- R1 Max [Post Trip] = 1.40 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 30 V
- Imax = 40 A
- Family Name = ASMD
- Surface Mount Construction
|
- IH (Room Temperature) = .6 A
- IT (Room Temperature) = 1.48 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .29 Ω
- R1 Max [Post Trip] = 1.00 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 30 V
- Imax = 40 A
- Family Name = ASMD
- Surface Mount Construction
|
- IH (Room Temperature) = .9 A
- IT (Room Temperature) = 2.16 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .098 Ω
- R1 Max [Post Trip] = .48 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 16 V
- Imax = 40 A
- Family Name = ASMD
- Surface Mount Construction
|
- IH (Room Temperature) = 1.04 A
- IT (Room Temperature) = 2.46 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .057 Ω
- R1 Max [Post Trip] = .25 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 16 V
- Imax = 40 A
- Family Name = ASMD
- Surface Mount Construction
|
- IH (Room Temperature) = 1.27 A
- IT (Room Temperature) = 2.95 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .049 Ω
- R1 Max [Post Trip] = .25 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 16 V
- Imax = 40 A
- Family Name = ASMD
- Surface Mount Construction
|
- IH (Room Temperature) = 1.73 A
- IT (Room Temperature) = 3.93 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .05 Ω
- R1 Max [Post Trip] = .12 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Automotive, Surface Mount Application
- Vmax Operating = 16 V
- Imax = 40 A
- Family Name = ASMD
- Surface Mount Construction
|
- IH (Room Temperature) = 1.97 A
- IT (Room Temperature) = 5.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .035 Ω
- R1 Max [Post Trip] = .085 Ω
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|