| Part |
Differing Features |

|
- Vmax Operating = 13.2 V
- Vmax = 13.2 V
- Imax = 40 A
- Family Name = microSMD
- IH (Room Temperature) = .5 A
|
- IT (Room Temperature) = 1.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .25 Ω
- R1 Max [Post Trip] = .90 Ω
- Form Factor (inches) = 1210
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 6 V
- Vmax = 6 V
- Imax = 40 A
- Family Name = microSMD
- IH (Room Temperature) = 1.1 A
|
- IT (Room Temperature) = 2.20 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .07 Ω
- R1 Max [Post Trip] = .21 Ω
- Form Factor (inches) = 1210
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 24 V
- Vmax = 24 V
- Imax = 100 A
- Family Name = miniSMD
- IH (Room Temperature) = .5 A
|
- IT (Room Temperature) = 1.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .15 Ω
- R1 Max [Post Trip] = 1.00 Ω
- Form Factor (inches) = 1812
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 24 V
- Vmax = 24 V
- Imax = 40 A
- Family Name = miniSMD
- IH (Room Temperature) = .75 A
|
- IT (Room Temperature) = 1.50 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .09 Ω
- R1 Max [Post Trip] = .29 Ω
- Form Factor (inches) = 1812
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 24 V
- Vmax = 24 V
- Imax = 20 A
- Family Name = miniSMD
- IH (Room Temperature) = 1.1 A
|
- IT (Room Temperature) = 2.20 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .06 Ω
- R1 Max [Post Trip] = .18 Ω
- Form Factor (inches) = 1812
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 13.2 V
- Vmax = 13.2 V
- Imax = 100 A
- Family Name = miniSMD
- IH (Room Temperature) = 2.6 A
|
- IT (Room Temperature) = 5.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .015 Ω
- R1 Max [Post Trip] = .05 Ω
- Form Factor (inches) = 1812
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 60 V
- Vmax = 60 V
- Imax = 10 A
- Family Name = SMD
- IH (Room Temperature) = .3 A
|
- IT (Room Temperature) = .60 A
- Operating Temperature (Max.) = 85 °C
- Rmin = 1.20 Ω
- R1 Max [Post Trip] = 4.80 Ω
- Form Factor (inches) = 2920
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 60 V
- Vmax = 60 V
- Imax = 20 A
- Family Name = SMD
- IH (Room Temperature) = .3 A
|
- IT (Room Temperature) = .80 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .50 Ω
- R1 Max [Post Trip] = 2.30 Ω
- Form Factor (inches) = 2018
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 60 V
- Vmax = 60 V
- Imax = 10 A
- Family Name = SMD
- IH (Room Temperature) = .5 A
|
- IT (Room Temperature) = 1.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .35 Ω
- R1 Max [Post Trip] = 1.40 Ω
- Form Factor (inches) = 2920
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 30 V
- Vmax = 30 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = .75 A
|
- IT (Room Temperature) = 1.50 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .35 Ω
- R1 Max [Post Trip] = 1.00 Ω
- Form Factor (inches) = 2920
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 60 V
- Vmax = 60 V
- Imax = 10 A
- Family Name = SMD
- IH (Room Temperature) = .75 A
|
- IT (Room Temperature) = 1.50 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .35 Ω
- R1 Max [Post Trip] = 1.00 Ω
- Form Factor (inches) = 2920
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 15 V
- Vmax = 15 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 1.1 A
|
- IT (Room Temperature) = 2.20 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .10 Ω
- R1 Max [Post Trip] = .40 Ω
- Form Factor (inches) = 2018
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 33 V
- Vmax = 33 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 1.1 A
|
- IT (Room Temperature) = 2.20 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .12 Ω
- R1 Max [Post Trip] = .41 Ω
- Form Factor (inches) = 2920
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 15 V
- Vmax = 15 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 1.5 A
|
- IT (Room Temperature) = 3.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .06 Ω
- R1 Max [Post Trip] = .25 Ω
- Form Factor (inches) = 3425
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 15 V
- Vmax = 15 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 1.5 A
|
- IT (Room Temperature) = 3.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .07 Ω
- R1 Max [Post Trip] = .18 Ω
- Form Factor (inches) = 2018
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 33 V
- Vmax = 33 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 1.5 A
|
- IT (Room Temperature) = 3.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .08 Ω
- R1 Max [Post Trip] = .23 Ω
- Form Factor (inches) = 3425
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 15 V
- Vmax = 15 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 2 A
|
- IT (Room Temperature) = 4.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .05 Ω
- R1 Max [Post Trip] = .125 Ω
- Form Factor (inches) = 3425
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 6 V
- Vmax = 6 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 2 A
|
- IT (Room Temperature) = 4.20 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .048 Ω
- R1 Max [Post Trip] = .10 Ω
- Form Factor (inches) = 2018
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 15 V
- Vmax = 15 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 2.5 A
|
- IT (Room Temperature) = 5.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .035 Ω
- R1 Max [Post Trip] = .085 Ω
- Form Factor (inches) = 3425
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Vmax Operating = 6 V
- Vmax = 6 V
- Imax = 40 A
- Family Name = SMD
- IH (Room Temperature) = 3 A
|
- IT (Room Temperature) = 6.00 A
- Operating Temperature (Max.) = 85 °C
- Rmin = .015 Ω
- R1 Max [Post Trip] = .048 Ω
- Form Factor (inches) = 2920
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|