| Part |
Differing Features |

|
- Applies To Printed Circuit Board
- Connector - RF
- Jack
- Without Snap-Lock
- Body Style = Straight
|
- Without Panel Mount Retention
- PCB Mounting Orientation = Vertical
- Length = 15.10 mm
- Gold Body Finish
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Plug
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Straight
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Plug
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Right Angle
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Applies To Printed Circuit Board
- Connector - RF
- Jack
- Without Snap-Lock
- Body Style = Right Angle
|
- Without Panel Mount Retention
- PCB Mounting Orientation = Right Angle
- Length = 13.60 mm
- Gold Body Finish
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Jack
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Straight
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Jack
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 174
- Coaxial Cable Type (RG/U or Mfg.) = 188
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Straight
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Microstrip
- Connector - RF
- Jack
- Without Snap-Lock
- Body Style = Straight
|
- With Panel Mount Retention
- Panel Mount Retention Type = Flange
- Panel Attachment Style = Front/Rear Mount
- 4 Panel Mount Holes
- Length = 30.50 mm
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Plug
- Without Snap-Lock
- Coaxial Cable Termination Type = Solder
|
- Coaxial Cable Type (RG/U or Mfg.) = 402 Semi-Rigid/3.58 [.141]
- Body Style = Straight
- Without Panel Mount Retention
- Length = 20.50 mm
- Gold Body Finish
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Plug
- Without Snap-Lock
- Coaxial Cable Termination Type = Solder
|
- Coaxial Cable Type (RG/U or Mfg.) = 402 Semi-Rigid/3.58 [.141]
- Body Style = Right Angle
- Without Panel Mount Retention
- Length = 18.70 mm
- Gold Body Finish
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Jack
- Without Snap-Lock
- Coaxial Cable Termination Type = Solder
|
- Coaxial Cable Type (RG/U or Mfg.) = 402 Semi-Rigid/3.58 [.141]
- Body Style = Straight
- Without Panel Mount Retention
- Length = 23.06 mm
- Gold Body Finish
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Plug
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = RD 316
- Body Style = Straight
- Without Panel Mount Retention
- Length = 22.90 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Plug
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 141
- Coaxial Cable Type (RG/U or Mfg.) = 303
- Coaxial Cable Type (RG/U or Mfg.) = 58
- Coaxial Cable Type (RG/U or Mfg.) = SF 142
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Plug
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 316
- Body Style = Right Angle
- Without Panel Mount Retention
- Length = 17.20 mm
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Plug
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 141
- Coaxial Cable Type (RG/U or Mfg.) = 303
- Coaxial Cable Type (RG/U or Mfg.) = 58
- Coaxial Cable Type (RG/U or Mfg.) = SF 142
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Jack
- Without Snap-Lock
- Coaxial Cable Termination Type = Crimp
|
- Crimp Type = Hex
- Coaxial Cable Type (RG/U or Mfg.) = 141
- Coaxial Cable Type (RG/U or Mfg.) = 303
- Coaxial Cable Type (RG/U or Mfg.) = 58
- Coaxial Cable Type (RG/U or Mfg.) = SF 142
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Microstrip
- Connector - RF
- Jack
- Without Snap-Lock
- Body Style = Straight
|
- With Panel Mount Retention
- Panel Mount Retention Type = Threads
- Panel Attachment Style = Front Mount
- Length = 20.00 mm
- Nickel Body Finish
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Applies To Coaxial Cable
- Connector - RF
- Jack
- Without Snap-Lock
- Coaxial Cable Termination Type = Solder
|
- Coaxial Cable Type (RG/U or Mfg.) = 402 Semi-Rigid/3.58 [.141]
- Body Style = Straight
- Without Panel Mount Retention
- Length = 23.05 mm
- Gold Body Finish
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Applies To Printed Circuit Board
- Connector - RF
- Jack
- Without Snap-Lock
- Body Style = Panel
|
- With Panel Mount Retention
- Panel Mount Retention Type = Bulkhead
- Panel Attachment Style = Rear Mount
- 1 Panel Mount Holes
- PCB Mounting Orientation = Right Angle
|
| Always EU RoHS/ELV Compliant, Pin-in-Paste capable to 260°C |
|
|
|

|
- Applies To Printed Circuit Board
- Connector - RF
- Jack
- Without Snap-Lock
- Body Style = Straight
|
- Without Panel Mount Retention
- PCB Mounting Orientation = Vertical
- Length = 16.96 mm
- Gold Body Finish
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Terminator
- Plug
- Body Style = Straight
- Without Panel Mount Retention
|
- Length = 19.79 mm
- Gold Body Finish
- Without Safety Wire Holes
- TE Connectivity
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|