| Part |
Differing Features |

|
- Medical Application
- Mount Style = Flanged
- Fuse Options = Dual
|
- Current Rating = 1 A
- Terminal Input - Output Combination = IEC - 1/4" Faston
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Medical Application
- Mount Style = Flanged
- Fuse Options = Dual
|
- Current Rating = 3 A
- Terminal Input - Output Combination = IEC - 1/4" Faston
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- General Purpose Application
- Mount Style = Snap-in
- Fuse Options = Dual
|
- Current Rating = 6 A
- Terminal Input - Output Combination = IEC - 1/4" Faston
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Medical Application
- Mount Style = Flanged
- Fuse Options = Dual
|
- Current Rating = 6 A
- Terminal Input - Output Combination = IEC - 1/4" Faston
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Medical Application
- Mount Style = Mounting Ears (Horizontal)
- Mount Style = Mounting Holes
|
- Fuse Options = Dual
- Current Rating = 1 A
- Terminal Input - Output Combination = Wire Lead
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Medical Application
- Mount Style = Mounting Ears (Horizontal)
- Mount Style = Mounting Holes
|
- Fuse Options = Dual
- Current Rating = 3 A
- Terminal Input - Output Combination = Wire Lead
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Medical Application
- Mount Style = Mounting Ears (Horizontal)
- Mount Style = Mounting Holes
|
- Fuse Options = Dual
- Current Rating = 6 A
- Terminal Input - Output Combination = Wire Lead
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Medical Application
- Mount Style = Snap-in
- Fuse Options = Dual
|
- Current Rating = 6 A
- Terminal Input - Output Combination = IEC - 1/4" Faston
|
| Always EU RoHS/ELV Compliant, Hand solderable with lead free solder |
|
|
|

|
- General Purpose Application
- Mount Style = Snap-in
- Fuse Options = Single
|
- Current Rating = 3 A
- Terminal Input - Output Combination = IEC - 1/4" Faston
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|