| Part |
Differing Features |

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Snap-in
- Fuse Options = Single
|
- Current Rating = 10 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Snap-in
- Fuse Options = Dual
|
- Current Rating = 6 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Snap-in
- Fuse Options = Dual
|
- Current Rating = 10 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Flanged
- Fuse Options = Single
|
- Current Rating = 3 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Flanged
- Fuse Options = Single
|
- Current Rating = 10 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Snap-in
- Fuse Options = Single
|
- Current Rating = 6 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Flanged
- Fuse Options = Dual
|
- Current Rating = 3 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Flanged
- Fuse Options = Dual
|
- Current Rating = 6 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Flanged
- Fuse Options = Dual
|
- Current Rating = 10 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Flanged
- Fuse Options = Single
|
- Current Rating = 6 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = Power Entry (Filtered/Unfiltered)
- Accessory Type = Fuse Clip
- Used With P Series
- Medium Performance Application
- Mount Style = Mounting Ears (Vertical)
|
- Extender Options = None
- Switch Type = No Switch
- Fuse Options = Single
- Fuse Holder Type = Selectable
- Current Rating = 10 A
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Snap-in
- Fuse Options = Dual
|
- Current Rating = 3 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Filter Type = DC
- General Purpose Application
- Mount Style = Snap-in
- Fuse Options = Single
|
- Current Rating = 3 A
- Shield Style = Complete Shield
- Terminal Input - Output Combination = High Current Pin - .187 Faston
- Type of Connector = Two-pin
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|