| Part |
Differing Features |

|
- Variant Type = P-Variant
- Video Interface
- Number of Backbone Ports = 8
- Port Type = Coax
|
- Finance and Banking Industry Application
- Health Care Industry Application
- Hospitality Industry Application
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Variant Type = P-Variant
- Video Distribution Hub
- Upstream Bandwidth = 5 - 65 MHz
- Downstream Bandwidth = 85 - 862 MHz
- Number of Horizontal Ports = 12
|
- Number of Backbone Ports = 4
- Port Type = Coax, RJ45
- Finance and Banking Industry Application
- Health Care Industry Application
- Hospitality Industry Application
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Variant Type = P-Variant
- Video Distribution Hub
- Upstream Bandwidth = 5 - 65 MHz
- Downstream Bandwidth = 85 - 862 MHz
- Number of Horizontal Ports = 24
|
- Number of Backbone Ports = 4
- Port Type = Coax, RJ45
- Finance and Banking Industry Application
- Health Care Industry Application
- Hospitality Industry Application
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Variant Type = P-Variant
- Balun
- Upstream Bandwidth = 5 - 65 MHz
- Downstream Bandwidth = 85 - 862 MHz
- Number of Connection Ports = 3
|
- Port Type = F Connector, RJ-45
- Finance and Banking Industry Application
- Health Care Industry Application
- Hospitality Industry Application
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Variant Type = N-Variant and P-Variant
- Power Cord
|
- Power Cord Plug Type = USA Plug (Type B)
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Variant Type = N-Variant and P-Variant
- Power Cord
|
- Power Cord Plug Type = Europe Plug (Type E)
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Variant Type = N-Variant and P-Variant
- Power Cord
|
- Power Cord Plug Type = AUS/NZ Plug (Type I)
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Variant Type = N-Variant and P-Variant
- Power Cord
|
- Power Cord Plug Type = UK Plug (Type G)
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Variant Type = N-Variant
- Video Interface
- Number of Backbone Ports = 8
- Port Type = Coax
|
- Finance and Banking Industry Application
- Health Care Industry Application
- Hospitality Industry Application
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Variant Type = N-Variant
- Video Distribution Hub
- Upstream Bandwidth = 4 - 42 MHz
- Downstream Bandwidth = 54 - 862 MHz
- Number of Horizontal Ports = 12
|
- Number of Backbone Ports = 4
- Port Type = Coax, RJ45
- Finance and Banking Industry Application
- Health Care Industry Application
- Hospitality Industry Application
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Variant Type = N-Variant
- Video Distribution Hub
- Upstream Bandwidth = 4 - 42 MHz
- Downstream Bandwidth = 54 - 862 MHz
- Number of Horizontal Ports = 24
|
- Number of Backbone Ports = 4
- Port Type = Coax, RJ45
- Finance and Banking Industry Application
- Health Care Industry Application
- Hospitality Industry Application
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Variant Type = N-Variant
- Balun
- Upstream Bandwidth = 4 - 42 MHz
- Downstream Bandwidth = 54 - 862 MHz
- Number of Connection Ports = 3
|
- Port Type = F Connector, RJ-45
- Finance and Banking Industry Application
- Health Care Industry Application
- Hospitality Industry Application
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|