• English
Home > Products > Product Feature Selector

0.6mm Free Height Product Feature Selector

Narrow Results

Product Type
  • Connector
  • Common to all 273 remaining products
Connector Style
Family Name
  • Free Height
  • Common to all 273 remaining products
Centerline (mm) - Switch to in Centerline (mm) Explanation
  • 0.60
  • Common to all 273 remaining products
Number of Positions Number of Positions Explanation
Contact Layout Contact Layout Explanation
  • In-Line
  • Common to all 273 remaining products
PCB Mounting Orientation
  • Vertical
  • Common to all 273 remaining products
Keyed Keyed Explanation
Board-to-Board Stack Height (mm) - Switch to in Board-to-Board Stack Height (mm) Explanation
Contact Base Material
Preloaded
  • Yes
  • Common to all 273 remaining products
Applies To
  • Printed Circuit Board
  • Common to all 273 remaining products
Contact Plating, Mating Area, Material Contact Plating, Mating Area, Material Explanation
Grounding Plate Grounding Plate Explanation
Grounding Contact Grounding Contact Explanation
Locating Post(s) Locating Post(s) Explanation
Vacuum Cover Vacuum Cover Explanation
Sealant Sealant Explanation
Packaging Method Packaging Method Explanation
Industry Application
Region
Industry
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 273 Matching Products
Previous Previous [1] 2 3 4 5 ... 14 Next Next
Part Differing Features
Click here for product details for 1-6123582-0

  • Connector Style = Plug
  • 140 Positions
  • Keyed
  • Board-to-Board Stack Height = 10.00 mm
  • Board-to-Board Stack Height = 18.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1-6123582-1

  • Connector Style = Plug
  • 160 Positions
  • Keyed
  • Board-to-Board Stack Height = 10.00 mm
  • Board-to-Board Stack Height = 18.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1-6376014-1

  • Connector Style = Plug
  • 160 Positions
  • Keyed
  • Board-to-Board Stack Height = 10.00 mm
  • Board-to-Board Stack Height = 18.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 5-5353186-2

  • Connector Style = Plug
  • 40 Positions
  • Keyed
  • Board-to-Board Stack Height = 6.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
  • Packaging Method = Tape & Reel
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 5353185-3

  • Connector Style = Plug
  • 50 Positions
  • Keyed
  • Board-to-Board Stack Height = 6.00 mm
  • Board-to-Board Stack Height = 14.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Locating Post(s)
  • Packaging Method = Tape & Reel
  • Board-to-Board (Personal Systems/Computers) Industry Application
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 5353692-3

  • Connector Style = Plug
  • 50 Positions
  • Keyed
  • Board-to-Board Stack Height = 5.00 mm
  • Board-to-Board Stack Height = 13.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Locating Post(s)
  • Packaging Method = Tape & Reel
  • Board-to-Board (Personal Systems/Computers) Industry Application
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-5353187-0

  • Connector Style = Plug
  • 140 Positions
  • Keyed
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Locating Post(s)
  • With Sealant
  • Packaging Method = Tape & Reel
  • Board-to-Board (Personal Systems/Computers) Industry Application
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 6-5353188-0

  • Connector Style = Plug
  • 140 Positions
  • Keyed
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
  • With Sealant
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-5353206-0

  • Connector Style = Receptacle
  • 280 Positions
  • Keyed
  • Board-to-Board Stack Height = 4.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Contact
  • With Locating Post(s)
  • With Vacuum Cover
  • With Sealant
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-5353231-0

  • Connector Style = Plug
  • 280 Positions
  • Keyed
  • Board-to-Board Stack Height = 4.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
  • With Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-5353232-0

  • Connector Style = Plug
  • 280 Positions
  • Keyed
  • Board-to-Board Stack Height = 6.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
  • With Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-5353233-0

  • Connector Style = Plug
  • 280 Positions
  • Keyed
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
  • With Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-5353284-0

  • Connector Style = Plug
  • 280 Positions
  • Keyed
  • Board-to-Board Stack Height = 4.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Locating Post(s)
  • With Vacuum Cover
  • With Sealant
  • Packaging Method = Tape & Reel
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-5353831-1

  • Connector Style = Plug
  • 160 Positions
  • Keyed
  • Board-to-Board Stack Height = 7.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
  • With Sealant
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 6-6123582-1

  • Connector Style = Plug
  • 160 Positions
  • Keyed
  • Board-to-Board Stack Height = 10.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
  • With Sealant
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-6123845-1

  • Connector Style = Plug
  • 160 Positions
  • Keyed
  • Board-to-Board Stack Height = 10.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
  • With Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 6123582-3

  • Connector Style = Plug
  • 50 Positions
  • Keyed
  • Board-to-Board Stack Height = 10.00 mm
  • Board-to-Board Stack Height = 18.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Grounding Contact
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6612110-3

  • Connector Style = Receptacle
  • 50 Positions
  • Keyed
  • Board-to-Board Stack Height = 4.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Locating Post(s)
  • With Vacuum Cover
  • Packaging Method = Tape & Reel
  • Board-to-Board (Personal Systems/Computers) Industry Application
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 6612490-4

  • Connector Style = Receptacle
  • 60 Positions
  • Keyed
  • Board-to-Board Stack Height = 4.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Contact
  • With Locating Post(s)
  • Packaging Method = Tape & Reel
  • Board-to-Board (Personal Systems/Computers) Industry Application
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6674261-3

  • Connector Style = Plug
  • 50 Positions
  • Keyed
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Locating Post(s)
  • With Vacuum Cover
  • Packaging Method = Soft Tray
  • Board-to-Board (Personal Systems/Computers) Industry Application
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Showing 1 - 20 of 273 Matching Products
Previous Previous [1] 2 3 4 5 ... 14 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.