• English
Home > Products > Connectors & Connector Components > Product Feature Selector

Cable Accessories for Nuclear Environment Product Feature Selector

Narrow Results

Maximum System Voltage (kV)
  • 1
  • Common to all 36 remaining products
Class
Installation Type
  • Heat Shrinkable
  • Common to all 36 remaining products
Series
Cable Type
  • Polymeric
  • Common to all 36 remaining products
Industry
  • Energy
  • Common to all 36 remaining products
Region
Applicable Country
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Raychem
  • Common to all 36 remaining products
Showing 1 - 20 of 36 Matching Products Previous Previous [1] 2 Next Next
Part Differing Features
Click here for product details for 101A011-52/144-N(B50)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 2 - 4.1 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 101A021-52/144-N(B50)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 3.4 - 6.6 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 101A031-52/144-N(B50)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 4.8 - 9.1 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 101A041-52/144-N(B20)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 6.9 - 12.7 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 101A052-52/144-N(B20)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 10.2 - 18.8 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 101A062-52/144-N(B20)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 12.4 - 22.9 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 101A073-52/144-N(B20)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 19.6 - 36.1 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 101A083-52/144-N(B10)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 24.9 - 45.7 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 101A094-52/144-N(B10)

  • End Cap
  • 1E Class
  • 101A Series
  • Cable/Core = Single Cable/Core
  • Applications Range = 41.7 - 76.2 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 302A720-52/144-N(B5)

  • Cable Breakout
  • 1E Class
  • 302A720 Series
  • Cable/Core = Cable
  • Diameter Use Range - Individual Wire "J" (Leg) = 47.2 - 86.4 mm
  • Diameter Use Range - Cable Jacket "H" (Body) = 20.6 - 38.1 mm
  • Length = 178.00 mm
  • 2 Legs
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 302A812-52/144-N(B5)

  • Cable Breakout
  • 1E Class
  • 302A812 Series
  • Cable/Core = Cable
  • Diameter Use Range - Individual Wire "J" (Leg) = 10.7 - 19.8 mm
  • Diameter Use Range - Cable Jacket "H" (Body) = 2.5 - 5.1 mm
  • Length = 69.00 mm
  • 2 Legs
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 302A834-52/144-N(B5)

  • Cable Breakout
  • 1E Class
  • 302A812 Series
  • Cable/Core = Cable
  • Diameter Use Range - Individual Wire "J" (Leg) = 25.4 - 46.7 mm
  • Diameter Use Range - Cable Jacket "H" (Body) = 7.6 - 14.2 mm
  • Length = 104.00 mm
  • 2 Legs
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 302A845-52/144-N(B5)

  • Cable Breakout
  • 1E Class
  • 302A812 Series
  • Cable/Core = Cable
  • Diameter Use Range - Individual Wire "J" (Leg) = 40.6 - 73.7 mm
  • Diameter Use Range - Cable Jacket "H" (Body) = 13.7 - 25.4 mm
  • Length = 124.00 mm
  • 2 Legs
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 402R439-52/144-N

  • Cable Breakout
  • 1E Class
  • 402R439 Series
  • Cable/Core = Cable
  • Diameter Use Range - Individual Wire "J" (Leg) = 60.5 - 110.2 mm
  • Diameter Use Range - Cable Jacket "H" (Body) = 27.9 - 46.7 mm
  • Length = 254.00 mm
  • 3 Legs
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 403A134-52/144-N(B5)

  • Cable Breakout
  • 1E Class
  • 403A134 Series
  • Cable/Core = Cable
  • Diameter Use Range - Individual Wire "J" (Leg) = 24.1 - 44.2 mm
  • Diameter Use Range - Cable Jacket "H" (Body) = 6.9 - 12.7 mm
  • Length = 89.00 mm
  • 3 Legs
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 403A145-52/144-N(B5)

  • Cable Breakout
  • 1E Class
  • 403A134 Series
  • Cable/Core = Cable
  • Diameter Use Range - Individual Wire "J" (Leg) = 37.6 - 63.5 mm
  • Diameter Use Range - Cable Jacket "H" (Body) = 13.5 - 24.9 mm
  • Length = 114.00 mm
  • 3 Legs
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for 602A212-52-02/144-N

  • Cable Breakout
  • 1E Class
  • 602A212 Series
  • Cable/Core = Cable
  • Diameter Use Range - Individual Wire "J" (Leg) = 10.7 - 19.8 mm
  • Diameter Use Range - Cable Jacket "H" (Body) = 1.5 - 3 mm
  • Length = 79.00 mm
  • 2 Legs
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for NTBR-A-2-2-EAP

  • Terminal Block Replacement Kit
  • 1E (K1) Class
  • NTBR Series
  • Number of Wires = Two
  • Connection Type = Crimp
  • Outer Diameter Two Wire = 1.1 - 2.1 mm
  • Outer Diameter x Length (Max.) = 4,4 x 25 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for NTBR-B-1-1-EAP

  • Terminal Block Replacement Kit
  • 1E (K1) Class
  • NTBR Series
  • Number of Wires = Single
  • Connection Type = Crimp
  • Outer Diameter Single Core = 1.8 - 4.4 mm
  • Outer Diameter x Length (Max.) = 4,4 x 25 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Click here for product details for NTBR-B-2-2-EAP

  • Terminal Block Replacement Kit
  • 1E (K1) Class
  • NTBR Series
  • Number of Wires = Two
  • Connection Type = Crimp
  • Outer Diameter Two Wire = 1.8 - 3.4 mm
  • Outer Diameter x Length (Max.) = 7,3 x 25 mm
  • Region = EMEA
  • Applicable Country = Europe
Not in Scope for EU RoHS/ELV Compliance, Not applicable for solder process capability
Showing 1 - 20 of 36 Matching Products Previous Previous [1] 2 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel