• English
Home > Products > Wire, Cable, Cable Assemblies > Wire & Cable > Product Feature Selector

High Speed Cables Product Feature Selector

Narrow Results

Cable Type
Application
Shielded
Number of Pairs
  • 2 (5)
  • 8 (10)
  • 24 (5)
Wire Size - Details
Bandwidth (GHz)
Installation Bend Radius (mm) - Switch to in
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 21 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Madison Cable
  • Common to all 21 remaining products
Showing 1 - 20 of 21 Matching Products
Previous Previous [1] 2 Next Next
Part Differing Features
Click here for product details for 04KB3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 2 Pairs
  • Wire Size - Details = 30 AWG
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 04KD3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 2 Pairs
  • Wire Size - Details = 28 AWG
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 04KE3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 2 Pairs
  • Wire Size - Details = 26 AWG
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 04KF3LF002

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 2 Pairs
  • Wire Size - Details = 24 AWG
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 04PA3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 2 Pairs
  • Wire Size - Details = 32 AWG
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KB2LF037

  • Cable Type = Parallel Pair
  • 12G SAS Application
  • 14G Infiniband Application
  • 16 Gb/s Fibre Channel Application
  • 1X, 4X, 8X, 12X Constructions Application
  • Infiniband FDR Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 30 AWG
  • Bandwidth = 14.0 GHz
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KB3LF002

  • Cable Type = Twisted Pair
  • 12G SAS Application
  • 14G Infiniband Application
  • 16 Gb/s Fibre Channel Application
  • 1X, 4X, 8X, 12X Constructions Application
  • Infiniband FDR Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 30 AWG
  • Bandwidth = 14.0 GHz
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KD2LF039

  • Cable Type = Parallel Pair
  • 12G SAS Application
  • 14G Infiniband Application
  • 16 Gb/s Fibre Channel Application
  • 1X, 4X, 8X, 12X Constructions Application
  • Infiniband FDR Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 28 AWG
  • Bandwidth = 14.0 GHz
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KD3LF004

  • Cable Type = Twisted Pair
  • 12G SAS Application
  • 14G Infiniband Application
  • 16 Gb/s Fibre Channel Application
  • 1X, 4X, 8X, 12X Constructions Application
  • Infiniband FDR Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 28 AWG
  • Bandwidth = 14.0 GHz
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
No Image Available

  • There are no differing features



Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 16KE2LF039

  • Cable Type = Parallel Pair
  • 12G SAS Application
  • 14G Infiniband Application
  • 16 Gb/s Fibre Channel Application
  • 1X, 4X, 8X, 12X Constructions Application
  • Infiniband FDR Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 26 AWG
  • Bandwidth = 14.0 GHz
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KE3LF003

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 26 AWG
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16KF2LF041

  • Cable Type = Parallel Pair
  • 12G SAS Application
  • 14G Infiniband Application
  • 16 Gb/s Fibre Channel Application
  • 1X, 4X, 8X, 12X Constructions Application
  • Infiniband FDR Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 24 AWG
  • Bandwidth = 14.0 GHz
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 16PA3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 32 AWG
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 16PA3LF002

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 8 Pairs
  • Wire Size - Details = 32 AWG
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 48KB3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 24 Pairs
  • Wire Size - Details = 30 AWG
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 48KD3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 24 Pairs
  • Wire Size - Details = 28 AWG
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 48KE3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 24 Pairs
  • Wire Size - Details = 26 AWG
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 48KF3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 24 Pairs
  • Wire Size - Details = 24 AWG
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Click here for product details for 48PA3LF001

  • Cable Type = Twisted Pair
  • 10G/40G/100G Ethernet (1X, 4X,10X) Application
  • 16 Gb/s Fibre Channel Application
  • Custom Applications Application
  • SAS 6 Gb/s, SAS 12 Gb/s Application
  • SDR, DDR, QDR, FDR InfiniBand (1X, 4X, 12X) Application
  • SFP+, QSFP+, CXP, CR4, CR10 Application
  • Shielded
  • 24 Pairs
  • Wire Size - Details = 32 AWG
Always EU RoHS/ELV Compliant, Not reviewed for solder process capability
Showing 1 - 20 of 21 Matching Products
Previous Previous [1] 2 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel