• English
Home > Lighting Industry Menu > Office Lighting > Product Feature Selector

LED Poke-In Products Product Feature Selector

Narrow Results

Application Use
  • Wire-to-Board
  • Common to all 6 remaining products
Applies To
  • Printed Circuit Board
  • Wire/Cable
  • Common to all 6 remaining products
Contact Current Rating, Max. (A)
  • 4
  • Common to all 6 remaining products
Operating Voltage (VAC)
  • 250
  • Common to all 6 remaining products
Operating Voltage (VDC)
  • 250
  • Common to all 6 remaining products
Operating Temperature (°C) - Switch to °F
  • -40 – +105
  • Common to all 6 remaining products
Number of Positions
Number of Rows Number of Rows Explanation
  • 1
  • Common to all 6 remaining products
Connector Type
  • Connector Assembly
  • Common to all 6 remaining products
Connector Style
  • Receptacle
  • Common to all 6 remaining products
Length (X-Axis) (mm) - Switch to in
Width (Z-Axis) (mm) - Switch to in
Profile Height (Y-Axis) (mm) - Switch to in
  • 3.90
  • Common to all 6 remaining products
Post-Mating Assembly Measurement (mm) - Switch to in
  • 10.5
  • Common to all 6 remaining products
Mating Retention
  • Without
  • Common to all 6 remaining products
Mating Alignment
  • Without
  • Common to all 6 remaining products
Preloaded
  • Yes
  • Common to all 6 remaining products
Make First / Break Last
  • No
  • Common to all 6 remaining products
Housing Color
Agency/Standard
  • CSA
  • UL
  • Common to all 6 remaining products
Agency/Standard Number
  • C22.2 No. 182.3-M1987
  • UL 1977
  • Common to all 6 remaining products
Sealed
  • No
  • Common to all 6 remaining products
UL Flammability Rating
  • UL 94V-0
  • Common to all 6 remaining products
UV Exposure Rated
  • No
  • Common to all 6 remaining products
Glow Wire Rating
  • Standard Part - Not Glow Wire
  • Common to all 6 remaining products
Termination Method to PC Board
PCB Mount Retention
PCB Mount Alignment
  • Without
  • Common to all 6 remaining products
SMT Compatible
Header Mating Direction
  • Horizontal
  • Common to all 6 remaining products
Mount Angle
  • Right Angle
  • Common to all 6 remaining products
Contact Plating, Termination Area, Material
  • Matte Tin over Nickel
  • Common to all 6 remaining products
Contact Plating, Termination Area, Thickness (µm) - Switch to μin
  • 3
  • Common to all 6 remaining products
Wire/Cable Size (AWG)
  • 18 – 22
  • Common to all 6 remaining products
Wire/Cable Type
  • Discrete Wire
  • Common to all 6 remaining products
Accepts Wire Insulation Diameter, Range (mm) - Switch to in
  • 2.10
  • Common to all 6 remaining products
Termination Method to Wire/Cable
  • Poke-in
  • Common to all 6 remaining products
Contact Type
  • Socket
  • Common to all 6 remaining products
Contact Plating, Mating Area, Material
  • Matte Tin
  • Common to all 6 remaining products
Contact Plating, Mating Area, Thickness (µm) - Switch to μin
  • 3
  • Common to all 6 remaining products
Tool-less Wire Termination
  • Yes
  • Common to all 6 remaining products
Lighting Interconnect Level
  • Level 2
  • Common to all 6 remaining products
Pre-Designed Cables Available
  • No
  • Common to all 6 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 6 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Reflow solder capable to 245°C
  • Reflow solder capable to 260°C
  • Common to all 6 remaining products
Brand
  • TE Connectivity
  • Common to all 6 remaining products
Showing 1 - 6 of 6 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 1-1954097-1

  • 4.00 mm Centerline
  • 2 Positions
  • Length (X-Axis) = 14.22 mm
  • Width (Z-Axis) = 7.90 mm
  • Housing Color = Black
  • Termination Method to PC Board = Surface Mount
  • With PCB Mount Retention
  • SMT Compatible
  • SMT Soldering Temperature = 220 °C
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 1954097-1

  • 4.00 mm Centerline
  • 2 Positions
  • Length (X-Axis) = 14.22 mm
  • Width (Z-Axis) = 7.90 mm
  • Housing Color = White
  • Termination Method to PC Board = Surface Mount
  • With PCB Mount Retention
  • SMT Compatible
  • SMT Soldering Temperature = 220 °C
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2008106-1

  • 4.00 mm Centerline
  • 2 Positions
  • Length (X-Axis) = 10.50 mm
  • Width (Z-Axis) = 7.90 mm
  • Housing Color = White
  • Termination Method to PC Board = Through Hole
  • Without PCB Mount Retention
  • Not SMT Compatible
  • PCB Thickness, Recommended = 1.57 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2008563-1

  • 1 Positions
  • Length (X-Axis) = 14.22 mm
  • Width (Z-Axis) = 3.95 mm
  • Housing Color = White
  • Termination Method to PC Board = Surface Mount
  • With PCB Mount Retention
  • SMT Compatible
  • SMT Soldering Temperature = 220 °C
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2008563-2

  • 1 Positions
  • Length (X-Axis) = 14.22 mm
  • Width (Z-Axis) = 3.95 mm
  • Housing Color = Black
  • Termination Method to PC Board = Surface Mount
  • With PCB Mount Retention
  • SMT Compatible
  • SMT Soldering Temperature = 220 °C
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 2008839-1

  • 1 Positions
  • Length (X-Axis) = 10.50 mm
  • Width (Z-Axis) = 3.95 mm
  • Housing Color = Natural
  • Termination Method to PC Board = Through Hole
  • Without PCB Mount Retention
  • Not SMT Compatible
  • PCB Thickness, Recommended = 1.57 mm
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Showing 1 - 6 of 6 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel