| Part |
Differing Features |

|
- Contact Current Rating, Max. = 9 A
- 1 Positions
- Connector Assembly
- Connector Design = Closed End
- Length (X-Axis) = 5.70 mm
|
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 5.7 mm
- With Strain Relief
- Circuit Identification Feature = Without
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 8 A
- 2 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 9.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 9.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 7 A
- 3 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 13.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 13.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 6 A
- 4 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 17.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 17.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Current Rating, Max. = 9 A
- 1 Positions
- Connector Assembly
- Connector Design = Closed End
- Length (X-Axis) = 5.70 mm
|
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 5.7 mm
- With Strain Relief
- Circuit Identification Feature = Without
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 8 A
- 2 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 9.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 9.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 7 A
- 3 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 13.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 13.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 6 A
- 4 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 17.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 17.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Current Rating, Max. = 9 A
- 1 Positions
- Connector Assembly
- Connector Design = Closed End
- Length (X-Axis) = 5.70 mm
|
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 5.7 mm
- With Strain Relief
- Circuit Identification Feature = Without
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 8 A
- 2 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 9.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 9.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 7 A
- 3 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 13.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 13.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 6 A
- 4 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 17.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 17.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 3.50 mm Centerline
- Contact Current Rating, Max. = 5 A
- 2 Positions
- Header
- Connector Style = Receptacle
|
- Length (X-Axis) = 17.54 mm
- Width (Z-Axis) = 17.99 mm
- Post-Mating Assembly Measurement = 11.58 mm
- Mating Retention = With
- With Mating Alignment
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Contact Current Rating, Max. = 9 A
- 1 Positions
- Connector Assembly
- Connector Design = Feed Through
- Length (X-Axis) = 5.70 mm
|
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 5.7 mm
- With Strain Relief
- Circuit Identification Feature = Without
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 8 A
- 2 Positions
- Connector Assembly
- Connector Design = Feed Through
|
- Length (X-Axis) = 9.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 9.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 7 A
- 3 Positions
- Connector Assembly
- Connector Design = Feed Through
|
- Length (X-Axis) = 13.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 13.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Contact Current Rating, Max. = 9 A
- 1 Positions
- Connector Assembly
- Connector Design = Closed End
- Length (X-Axis) = 5.70 mm
|
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 5.7 mm
- With Strain Relief
- Circuit Identification Feature = Without
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 8 A
- 2 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 9.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 9.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 7 A
- 3 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 13.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 13.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- 4.00 mm Centerline
- Contact Current Rating, Max. = 6 A
- 4 Positions
- Connector Assembly
- Connector Design = Closed End
|
- Length (X-Axis) = 17.70 mm
- Width (Z-Axis) = 7.75 mm
- Profile Height (Y-Axis) = 5.80 mm
- Post-Mating Assembly Measurement = 17.7 mm
- With Strain Relief
|
| Always EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|