• English
Home > Product Feature Selector

2Pro Devices Product Feature Selector

Narrow Results

Product Category
  • Circuit Protection Devices - Passive
  • Common to all 5 remaining products
Product Classification
  • Hybrid Devices
  • Common to all 5 remaining products
Application
Family Name
Construction
  • Radial
  • Common to all 5 remaining products
IH (Room Temperature) (A)
IT (Room Temperature) (A)
Operating Temperature (Max.) (°C)
Automotive
AC and/or DC Voltage
Vmax Operating (V)
Rmin (Ω)
Rmax (Ω)
R1 Max [Post Trip] (Ω)
Time to Trip - Typical (Seconds)
Time to Trip - Maximum (Seconds)
Varistor Voltage @ 1mA (VDC)
Varistor Voltage @ 1mA - Tolerance (%)
DC Resistance @ 100V (MΩ)
  • >10
  • Common to all 5 remaining products
Max Clamping Voltage @ 25A (V)
Rated Wattage (W)
Surge Immunity (IEC / EN 61000-4-5)
Height (mm) - Switch to in
Width (mm) - Switch to in
Thickness (mm) - Switch to in
Vmax Interrupt (V rms)
Lead Length (mm) - Switch to in
Imax Interrupt (A)
Centerline (mm) - Switch to in
Overvoltage
Overcurrent
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 5 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Raychem
  • Common to all 5 remaining products
Showing 1 - 5 of 5 Matching Products

Export To Excel

Part Differing Features
Click here for product details for LVM2P-015R10431

  • Overcurrent/Overvoltage Protection Device
  • Industrial Application
  • Family Name = 2Pro
  • Type = Overcurrent/Overvoltage Protection Device
  • IH (Room Temperature) = .15 A
  • IT (Room Temperature) = .30 A
  • Operating Temperature (Max.) = 20 °C
  • Automotive = No
  • AC
  • Vmax Operating = 240 V
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for LVM2P-015R10431E25

  • 2Pro
  • Type = PPTC and Metal Oxide Varistor Technology
  • Vmax Operating = 240 V
  • Condition - Time to Trip = Typical @ 1A; Maximum @ 1A
  • Time to Trip - Typical = .9 Seconds
  • Time to Trip - Maximum = 3 Seconds
  • Varistor Voltage @ 1mA = 430 VDC
  • Varistor Voltage @ 1mA - Tolerance = +10 / - 10 %
  • Max Clamping Voltage @ 25A = 710 V
  • Rated Wattage = .25 W
Always EU RoHS/ELV Compliant, Wave solder capable to 260°C
Click here for product details for LVM2P-035R14431

  • Overcurrent/Overvoltage Protection Device
  • Industrial Application
  • Family Name = 2Pro
  • Type = Overcurrent/Overvoltage Protection Device
  • IH (Room Temperature) = .35 A
  • IT (Room Temperature) = .75 A
  • Operating Temperature (Max.) = 20 °C
  • Automotive = No
  • AC
  • Vmax Operating = 240 V
Always EU RoHS/ELV Compliant, Wave solder capable to 260°C
Click here for product details for LVM2P-075R14431

  • Overcurrent/Overvoltage Protection Device
  • Industrial Application
  • Family Name = 2Pro
  • Type = Overcurrent/Overvoltage Protection Device
  • IH (Room Temperature) = .75 A
  • IT (Room Temperature) = 1.50 A
  • Operating Temperature (Max.) = 20 °C
  • Automotive = No
  • AC
  • Vmax Operating = 240 V
Always EU RoHS/ELV Compliant, Wave solder capable to 260°C
Click here for product details for TM2P-10271-2

  • 2Pro
  • Type = PPTC and Metal Oxide Varistor Technology
  • Vmax Operating = 60 V
  • Condition - Time to Trip = Typical @ 1A; Maximum @ 1A
  • Time to Trip - Typical = .9 Seconds
  • Time to Trip - Maximum = 3 Seconds
  • Varistor Voltage @ 1mA = 260 VDC
  • Varistor Voltage @ 1mA - Tolerance = +14 / -7 %
  • Max Clamping Voltage @ 25A = 455 V
  • Rated Wattage = .25 W
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Showing 1 - 5 of 5 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.