• English
Home > Product Feature Selector

Silicon ESD Devices Product Feature Selector

Narrow Results

Product Type
  • SESD Protector
  • Common to all 13 remaining products
Halogen Free
  • Vr≤900ppm, CI≤900ppm, Br+CI ≤1500ppm
  • Common to all 13 remaining products
Form Factor (mm) Form Factor (mm) Explanation
Form Factor (inches) Form Factor (inches) Explanation
Working Reverse Voltage (peak) VRWM (V)
Input Capacitance (typ) @ Vr = 0V, f = 3GHz (pF)
Reverse Leakage Current, IL @ VRWM = 5.0V (max) (nA)
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 13 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Reflow solder capable to 245°C
  • Reflow solder capable to 260°C
  • Common to all 13 remaining products
Brand
  • Raychem
  • Common to all 13 remaining products
Showing 1 - 13 of 13 Matching Products

Export To Excel

Part Differing Features
Click here for product details for SESD0201C-006-058

  • Form Factor (mm) = 0603
  • Form Factor (inches) = 0201
  • Breakdown Voltage (min) Vbr @ t = 1mA = ±5.8 V
  • Working Reverse Voltage (peak) VRWM = 5 V
  • Input Capacitance (typ) Vr = 0V, f = 1MHz = .6 pF
  • Leakage Current (max) @ VRWM = 6.0V = 1 µA
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0201C-120-058

  • Form Factor (mm) = 0603
  • Form Factor (inches) = 0201
  • Breakdown Voltage (min) Vbr @ t = 1mA = ±5.8 V
  • Working Reverse Voltage (peak) VRWM = 5 V
  • Input Capacitance (typ) Vr = 0V, f = 1MHz = 12 pF
  • Leakage Current (max) @ VRWM = 6.0V = 1 µA
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0201P1BN-0400-090

  • Form Factor (mm) = 0603
  • Form Factor (inches) = 0201
  • Breakdown Voltage (min) Vbr @ t = 1mA = 9 V
  • Working Reverse Voltage (peak) VRWM = 6 V
  • Input Capacitance (typ) Vr = 0V, f = 1MHz = 4 pF
  • Leakage Current (max) @ VRWM = 6.0V = 1 µA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = ±10 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0201X1BN-0010-098

  • Form Factor (mm) = 0603
  • Form Factor (inches) = 0201
  • Breakdown Voltage (typ) Vbr @ t = 1mA = +9.80 / -9.80 V
  • Working Reverse Voltage (peak) VRWM = +7.0 V
  • Input Capacitance (typ) @ Vr = 0V, f = 3GHz = .1 pF
  • Reverse Leakage Current, IL @ VRWM = 5.0V (max) = 50 nA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = +10.0 / -10.0 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0201X1UN-0020-090

  • Form Factor (mm) = 0603
  • Form Factor (inches) = 0201
  • Breakdown Voltage (typ) Vbr @ t = 1mA = +9.00 / -0.80 V
  • Working Reverse Voltage (peak) VRWM = +7.0 V
  • Input Capacitance (typ) @ Vr = 0V, f = 3GHz = .2 pF
  • Reverse Leakage Current, IL @ VRWM = 5.0V (max) = 50 nA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = +9.20 / -0.80 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0402P1BN-0450-090

  • Form Factor (mm) = 1005
  • Form Factor (inches) = 0402
  • Breakdown Voltage (min) Vbr @ t = 1mA = 9 V
  • Working Reverse Voltage (peak) VRWM = 6 V
  • Input Capacitance (typ) Vr = 0V, f = 1MHz = 4.5 pF
  • Leakage Current (max) @ VRWM = 6.0V = 1 µA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = ±10 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0402Q2UG-0020-090

  • Form Factor (mm) = 1005
  • Form Factor (inches) = 0402
  • Breakdown Voltage (typ) Vbr @ t = 1mA = +9.00 / -0.80 V
  • Working Reverse Voltage (peak) VRWM = +7.0 V
  • Input Capacitance (typ) @ Vr = 0V, f = 3GHz = .2 pF
  • Reverse Leakage Current, IL @ VRWM = 5.0V (max) = 50 nA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = +9.20 / -0.80 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0402S-005-054

  • Form Factor (mm) = 1005
  • Form Factor (inches) = 0402
  • Breakdown Voltage (min) Vbr @ t = 1mA = +5.4 / -1.0 V
  • Working Reverse Voltage (peak) VRWM = 5 V
  • Input Capacitance (typ) Vr = 0V, f = 1MHz = .5 pF
  • Leakage Current (max) @ VRWM = 6.0V = 1 µA
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0402X1BN-0010-098

  • Form Factor (mm) = 1005
  • Form Factor (inches) = 0402
  • Breakdown Voltage (typ) Vbr @ t = 1mA = +9.80 / -9.80 V
  • Working Reverse Voltage (peak) VRWM = +7.0 V
  • Input Capacitance (typ) @ Vr = 0V, f = 3GHz = .1 pF
  • Reverse Leakage Current, IL @ VRWM = 5.0V (max) = 50 nA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = +10.0 / -10.0 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0402X1UN-0020-090

  • Form Factor (mm) = 1005
  • Form Factor (inches) = 0402
  • Breakdown Voltage (typ) Vbr @ t = 1mA = +9.00 / -0.80 V
  • Working Reverse Voltage (peak) VRWM = +7.0 V
  • Input Capacitance (typ) @ Vr = 0V, f = 3GHz = .2 pF
  • Reverse Leakage Current, IL @ VRWM = 5.0V (max) = 50 nA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = +9.20 / -0.80 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD0802Q4UG-0020-090

  • Form Factor (mm) = 2006
  • Form Factor (inches) = 0802
  • Breakdown Voltage (typ) Vbr @ t = 1mA = +9.00 / -0.80 V
  • Working Reverse Voltage (peak) VRWM = +7.0 V
  • Input Capacitance (typ) @ Vr = 0V, f = 3GHz = .2 pF
  • Reverse Leakage Current, IL @ VRWM = 5.0V (max) = 50 nA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = +9.20 / -0.80 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD1004Q4UG-0020-090

  • Form Factor (mm) = 2510
  • Form Factor (inches) = 1004
  • Breakdown Voltage (typ) Vbr @ t = 1mA = +9.00 / -0.80 V
  • Working Reverse Voltage (peak) VRWM = +7.0 V
  • Input Capacitance (typ) @ Vr = 0V, f = 3GHz = .2 pF
  • Reverse Leakage Current, IL @ VRWM = 5.0V (max) = 50 nA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = +9.20 / -0.80 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for SESD1103Q6UG-0020-090

  • Form Factor (mm) = 2808
  • Form Factor (inches) = 1103
  • Breakdown Voltage (typ) Vbr @ t = 1mA = +9.00 / -0.80 V
  • Working Reverse Voltage (peak) VRWM = +7.0 V
  • Input Capacitance (typ) @ Vr = 0V, f = 3GHz = .2 pF
  • Reverse Leakage Current, IL @ VRWM = 5.0V (max) = 50 nA
  • Clamping Voltage (typ) @ Ipp=2A, tp=(8/20µs) = +9.20 / -0.80 V
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Showing 1 - 13 of 13 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.