| Part |
Differing Features |

|
- Connector
- Wire-to-Board
- 4.00 mm Centerline
- Applies To Wire/Cable
- Operating Voltage = 90 VAC
|
- 90 VDC Operating Voltage
- 2 Positions
- Number of Rows = 1
- Housing
- Connector Style = Hermaphroditic
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Wire-to-Board
- 4.00 mm Centerline
- Applies To Wire/Cable
- Operating Voltage = 90 VAC
|
- 90 VDC Operating Voltage
- 4 Positions
- Number of Rows = 1
- Housing
- Connector Style = Hermaphroditic
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Wire-to-Board
- 4.00 mm Centerline
- Applies To Wire/Cable
- Operating Voltage = 90 VAC
|
- 90 VDC Operating Voltage
- 6 Positions
- Number of Rows = 1
- Housing
- Connector Style = Hermaphroditic
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Board-to-Board
- 4.00 mm Centerline
- Applies To Printed Circuit Board
- Contact Current Rating, Max. = 5 A
|
- Operating Voltage = 90 VAC
- 90 VDC Operating Voltage
- Operating Temperature = -40 - 105 °C
- 2 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Board-to-Board
- 4.00 mm Centerline
- Applies To Printed Circuit Board
- Contact Current Rating, Max. = 5 A
|
- Operating Voltage = 90 VAC
- 90 VDC Operating Voltage
- Operating Temperature = -40 - 105 °C
- 4 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Board-to-Board
- 4.00 mm Centerline
- Applies To Printed Circuit Board
- Contact Current Rating, Max. = 5 A
|
- Operating Voltage = 90 VAC
- 90 VDC Operating Voltage
- Operating Temperature = -40 - 105 °C
- 6 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Board-to-Board
- 4.00 mm Centerline
- Applies To Printed Circuit Board
- Contact Current Rating, Max. = 5 A
|
- Operating Voltage = 90 VAC
- 90 VDC Operating Voltage
- Operating Temperature = -40 - 105 °C
- 2 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Board-to-Board
- 2 Positions
- Number of Rows = 1
- Accessory Type = Dust Cap
|
- Length (X-Axis) = 9.80 mm
- Width (Z-Axis) = 5.85 mm
- Profile Height (Y-Axis) = 5.50 mm
- Post-Mating Assembly Measurement = 9.8 mm
- Circuit Identification Feature = Without
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Board-to-Board
- 4 Positions
- Number of Rows = 1
- Accessory Type = Dust Cap
|
- Length (X-Axis) = 17.80 mm
- Width (Z-Axis) = 5.85 mm
- Profile Height (Y-Axis) = 5.50 mm
- Post-Mating Assembly Measurement = 17.8 mm
- Circuit Identification Feature = Without
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Accessory
- Board-to-Board
- 6 Positions
- Number of Rows = 1
- Accessory Type = Dust Cap
|
- Length (X-Axis) = 25.80 mm
- Width (Z-Axis) = 5.85 mm
- Profile Height (Y-Axis) = 5.50 mm
- Post-Mating Assembly Measurement = 25.8 mm
- Circuit Identification Feature = Without
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Wire-to-Board
- 4.00 mm Centerline
- Applies To Wire/Cable
- Operating Voltage = 90 VAC
|
- 90 VDC Operating Voltage
- 2 Positions
- Number of Rows = 1
- Housing
- Connector Style = Hermaphroditic
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Wire-to-Board
- 4.00 mm Centerline
- Applies To Wire/Cable
- Operating Voltage = 90 VAC
|
- 90 VDC Operating Voltage
- 4 Positions
- Number of Rows = 1
- Housing
- Connector Style = Hermaphroditic
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Wire-to-Board
- 4.00 mm Centerline
- Applies To Wire/Cable
- Operating Voltage = 90 VAC
|
- 90 VDC Operating Voltage
- 6 Positions
- Number of Rows = 1
- Housing
- Connector Style = Hermaphroditic
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Wire-to-Board
- Applies To Wire/Cable
- Contact Current Rating, Max. = 5 A
- Length (X-Axis) = 11.90 mm
|
- Width (Z-Axis) = 4.70 mm
- Profile Height (Y-Axis) = 3.00 mm
- Circuit Identification Feature = Without
- Wire/Cable Size = 18 - 22 AWG
- Wire/Cable Type = Discrete Wire
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Wire-to-Board
- Applies To Wire/Cable
- Contact Current Rating, Max. = 5 A
- Length (X-Axis) = 11.90 mm
|
- Width (Z-Axis) = 4.70 mm
- Profile Height (Y-Axis) = 3.00 mm
- Circuit Identification Feature = Without
- Wire/Cable Size = 18 - 22 AWG
- Wire/Cable Type = Discrete Wire
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Contact
- Wire-to-Board
- Applies To Wire/Cable
- Contact Current Rating, Max. = 5 A
- Length (X-Axis) = 11.90 mm
|
- Width (Z-Axis) = 4.70 mm
- Profile Height (Y-Axis) = 3.00 mm
- Circuit Identification Feature = Without
- Wire/Cable Size = 18 - 22 AWG
- Wire/Cable Type = Discrete Wire
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Contact
- Wire-to-Board
- Applies To Wire/Cable
- Contact Current Rating, Max. = 5 A
- Length (X-Axis) = 11.90 mm
|
- Width (Z-Axis) = 4.70 mm
- Profile Height (Y-Axis) = 3.00 mm
- Circuit Identification Feature = Without
- Wire/Cable Size = 18 - 22 AWG
- Wire/Cable Type = Discrete Wire
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Board-to-Board
- 4.00 mm Centerline
- Applies To Printed Circuit Board
- Contact Current Rating, Max. = 5 A
|
- Operating Voltage = 90 VAC
- 90 VDC Operating Voltage
- Operating Temperature = -40 - 105 °C
- 2 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Board-to-Board
- 4.00 mm Centerline
- Applies To Printed Circuit Board
- Contact Current Rating, Max. = 5 A
|
- Operating Voltage = 90 VAC
- 90 VDC Operating Voltage
- Operating Temperature = -40 - 105 °C
- 4 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector
- Board-to-Board
- 4.00 mm Centerline
- Applies To Printed Circuit Board
- Contact Current Rating, Max. = 5 A
|
- Operating Voltage = 90 VAC
- 90 VDC Operating Voltage
- Operating Temperature = -40 - 105 °C
- 6 Positions
- Number of Rows = 1
|
| Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|