• English
Home > Products > Product Feature Selector

Proner Connectors and Housings Product Feature Selector

Narrow Results

Product Type
  • Connector
  • Common to all 3 remaining products
Connector Type
Connector Style
  • Receptacle
  • Common to all 3 remaining products
Contact Type
  • Socket
  • Common to all 3 remaining products
Number of Positions
Sealed
  • No
  • Common to all 3 remaining products
Color
Housing Material
  • PBT GF
  • Common to all 3 remaining products
Packaging Method
  • Box/Carton
  • Common to all 3 remaining products
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 3 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Showing 1 - 3 of 3 Matching Products

Export To Excel

Part Differing Features
Click here for product details for 1544261-1

  • Housing
  • NG1 Series
  • 2 Positions
  • Mating Area Interface Dimensions = 8.00 x 1.00 mm
  • Color = Black
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1544261-3

  • Housing
  • NG1 Series
  • 2 Positions
  • Mating Area Interface Dimensions = 8.00 x 1.00 mm
  • Color = Gray
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for 1544388-2

  • Connector Assembly
  • 11 + 4 Positions
  • Color = Gray
  • CuSn Contact Base Material
  • PCB Mount Style = Through Hole
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Showing 1 - 3 of 3 Matching Products

Export To Excel

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed permanently

Remove Note
Cancel