• English
Home > Products > Product Feature Selector

0.5mm Free Height Product Feature Selector

Narrow Results

Connector Style Connector Style Explanation
Family Name
Centerline (mm) - Switch to in Centerline (mm) Explanation
Number of Positions Number of Positions Explanation
Contact Layout Contact Layout Explanation
  • In-Line
  • Common to all 24 remaining products
Keyed Keyed Explanation
  • Yes
  • Common to all 24 remaining products
PCB Mounting Orientation
  • Vertical
  • Common to all 24 remaining products
Board-to-Board Stack Height (mm) - Switch to in Board-to-Board Stack Height (mm) Explanation
Contact Base Material
Contact Plating, Mating Area, Material Contact Plating, Mating Area, Material Explanation
Grounding Plate Grounding Plate Explanation
Grounding Contact Grounding Contact Explanation
  • With
  • Common to all 24 remaining products
Locating Post(s) Locating Post(s) Explanation
Vacuum Cover Vacuum Cover Explanation
Sealant Sealant Explanation
Packaging Method Packaging Method Explanation
Industry Application
Type
Region
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
Showing 1 - 20 of 24 Matching Products
Previous Previous [1] 2 Next Next
Part Differing Features
Click here for product details for 3-1827231-6

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 440 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Board-to-Board Stack Height = 5.00 mm
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-1827233-6

  • Connector Style = Plug
  • Family Name = Free Height
  • .50 mm Centerline
  • 440 Positions
  • Board-to-Board Stack Height = 5.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Locating Post(s)
  • With Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-1827253-6

  • Connector Style = Plug
  • Family Name = Free Height
  • .50 mm Centerline
  • 220 Positions
  • Board-to-Board Stack Height = 5.00 mm
  • Board-to-Board Stack Height = 9.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-5353652-6

  • Connector Style = Plug
  • Family Name = Free Height
  • .50 mm Centerline
  • 440 Positions
  • Board-to-Board Stack Height = 8.00 mm
  • Board-to-Board Stack Height = 9.00 mm
  • Board-to-Board Stack Height = 12.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-6318490-6

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 220 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Board-to-Board Stack Height = 5.00 mm
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-6318491-6

  • Connector Style = Plug
  • Family Name = Free Height
  • .50 mm Centerline
  • 220 Positions
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Locating Post(s)
  • Without Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-1939755-6

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 220 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Board-to-Board Stack Height = 5.00 mm
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (30) Contact Plating, Mating Area, Material
  • Without Grounding Plate
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-1939756-6

  • Connector Style = Plug
  • Family Name = Free Height
  • .50 mm Centerline
  • 220 Positions
  • Board-to-Board Stack Height = 8.00 mm
  • Board-to-Board Stack Height = 12.00 mm
  • Copper Alloy Contact Base Material
  • Gold (30) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-1981052-5

  • Connector Style = Plug
  • Family Name = Free Height
  • .50 mm Centerline
  • 200 Positions
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold Flash Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Locating Post(s)
  • With Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-2040714-6

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 220 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Board-to-Board Stack Height = 6.00 mm
  • Copper Alloy Contact Base Material
  • Gold Flash Contact Plating, Mating Area, Material
  • Without Grounding Plate
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-5353606-7

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 240 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Board-to-Board Stack Height = 6.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-5353614-7

  • Connector Style = Plug
  • Family Name = Free Height
  • .50 mm Centerline
  • 240 Positions
  • Board-to-Board Stack Height = 6.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Locating Post(s)
  • With Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 3-6565778-5

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 200 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Board-to-Board Stack Height = 5.00 mm
  • Board-to-Board Stack Height = 7.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 5-5353648-9

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 120 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Board-to-Board Stack Height = 7.00 mm
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 5-6123675-9

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 240 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
  • With Locating Post(s)
  • With Vacuum Cover
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 5353648-9

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 120 Positions
  • Board-to-Board Stack Height = 6.00 mm
  • Board-to-Board Stack Height = 9.00 mm
  • Board-to-Board Stack Height = 10.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 6-5353606-6

  • Connector Style = Receptacle
  • 220 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Without Grounding Plate
  • With Vacuum Cover
  • With Sealant
  • Tyco Electronics
Always ELV Compliant, Reflow solder capable to 245°C
Click here for product details for 6-5353703-2

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 160 Positions
  • Board-to-Board Stack Height = 12.00 mm
  • Board-to-Board Stack Height = 16.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Click here for product details for 8-6318490-6

  • Connector Style = Receptacle
  • Family Name = Free Height
  • .50 mm Centerline
  • 220 Positions
  • Board-to-Board Stack Height = 4.00 mm
  • Board-to-Board Stack Height = 5.00 mm
  • Board-to-Board Stack Height = 8.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • Without Grounding Plate
Not reviewed for RoHS Compliance, Not reviewed for solder process capability
Click here for product details for 8-6318491-6

  • Connector Style = Plug
  • Family Name = Free Height
  • .50 mm Centerline
  • 220 Positions
  • Board-to-Board Stack Height = 8.00 mm
  • Board-to-Board Stack Height = 12.00 mm
  • Copper Alloy Contact Base Material
  • Gold (8) Contact Plating, Mating Area, Material
  • With Grounding Plate
  • With Locating Post(s)
Always EU RoHS/ELV Compliant, Reflow solder capable to 245°C
Showing 1 - 20 of 24 Matching Products
Previous Previous [1] 2 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.