| Part |
Differing Features |

|
- Connector Style = Plug
- 40 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 60 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 80 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 100 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 120 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 140 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 160 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 180 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 100 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (8) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 180 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (8) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 200 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 200 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 6.00 mm
- Board-to-Board Stack Height = 10.00 mm
|
- Board-to-Board Stack Height = 14.00 mm
- Board-to-Board Stack Height = 18.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- With Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 60 Positions
- PCB Mounting Orientation = Right Angle
- Board-to-Board Stack Height = 12.00 mm
- Gold (8) Contact Plating, Mating Area, Material
|
- Without Locating Post(s)
- With Vacuum Cover
- Packaging Method = Hard Tray
- AMP
|
| Converted to EU RoHS/ELV Compliant, Wave solder capable to 265°C |
|
|
|

|
- Connector Style = Plug
- 40 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 7.00 mm
- Board-to-Board Stack Height = 11.00 mm
|
- Board-to-Board Stack Height = 15.00 mm
- Board-to-Board Stack Height = 19.00 mm
- Gold (8) Contact Plating, Mating Area, Material
- With Locating Post(s)
- With Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 180 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 8.00 mm
- Board-to-Board Stack Height = 12.00 mm
|
- Board-to-Board Stack Height = 16.00 mm
- Board-to-Board Stack Height = 20.00 mm
- Gold (8) Contact Plating, Mating Area, Material
- With Locating Post(s)
- With Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 80 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 5.00 mm
- Board-to-Board Stack Height = 9.00 mm
|
- Board-to-Board Stack Height = 13.00 mm
- Board-to-Board Stack Height = 17.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 140 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 5.00 mm
- Board-to-Board Stack Height = 9.00 mm
|
- Board-to-Board Stack Height = 13.00 mm
- Board-to-Board Stack Height = 17.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 100 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 6.00 mm
- Board-to-Board Stack Height = 10.00 mm
|
- Board-to-Board Stack Height = 14.00 mm
- Board-to-Board Stack Height = 18.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 120 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 6.00 mm
- Board-to-Board Stack Height = 10.00 mm
|
- Board-to-Board Stack Height = 14.00 mm
- Board-to-Board Stack Height = 18.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|

|
- Connector Style = Plug
- 180 Positions
- PCB Mounting Orientation = Vertical
- Board-to-Board Stack Height = 6.00 mm
- Board-to-Board Stack Height = 10.00 mm
|
- Board-to-Board Stack Height = 14.00 mm
- Board-to-Board Stack Height = 18.00 mm
- Gold (30) Contact Plating, Mating Area, Material
- With Locating Post(s)
- Without Vacuum Cover
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 245°C |
|
|
|