| Part |
Differing Features |

|
- Connector Style = Receptacle
- 64 Positions
- Stack Height = 14.00 mm
- Stack Height = 15.00 mm
- With PCB Mount Retention
|
- With PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = Without
- Contact Plating, Mating Area, Thickness = 1.27 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 64 Positions
- Stack Height = 11.00 mm
- Stack Height = 12.00 mm
- Without PCB Mount Retention
|
- Without PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = 1.27 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 64 Positions
- Stack Height = 14.00 mm
- Stack Height = 15.00 mm
- Without PCB Mount Retention
|
- Without PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = 1.27 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 64 Positions
- Stack Height = 8.00 mm
- Without PCB Mount Retention
- Without PCB Mount Alignment
|
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = 1.27 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 64 Positions
- Stack Height = 14.00 mm
- Stack Height = 15.00 mm
- Without PCB Mount Retention
|
- Without PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 64 Positions
- Stack Height = 11.00 mm
- Stack Height = 14.00 mm
- Stack Height = 9.00 mm
|
- Without PCB Mount Retention
- Without PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 64 Positions
- Stack Height = 10.00 mm
- Stack Height = 12.00 mm
- Stack Height = 13.00 mm
|
- Stack Height = 15.00 mm
- Without PCB Mount Retention
- Without PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 84 Positions
- Stack Height = 10.00 mm
- Stack Height = 12.00 mm
- Stack Height = 13.00 mm
|
- Stack Height = 15.00 mm
- Without PCB Mount Retention
- Without PCB Mount Alignment
- 42 Columns
- Pick and Place Cover = With
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 64 Positions
- Stack Height = 10.00 mm
- Stack Height = 12.00 mm
- Stack Height = 13.00 mm
|
- Stack Height = 15.00 mm
- With PCB Mount Retention
- With PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 84 Positions
- Stack Height = 10.00 mm
- Stack Height = 12.00 mm
- Stack Height = 13.00 mm
|
- Stack Height = 15.00 mm
- With PCB Mount Retention
- With PCB Mount Alignment
- 42 Columns
- Pick and Place Cover = With
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 64 Positions
- Stack Height = 10.00 mm
- Stack Height = 8.00 mm
- Stack Height = 9.00 mm
|
- With PCB Mount Retention
- With PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 64 Positions
- Stack Height = 11.00 mm
- Stack Height = 12.00 mm
- With PCB Mount Retention
|
- With PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 84 Positions
- Stack Height = 11.00 mm
- Stack Height = 12.00 mm
- With PCB Mount Retention
|
- With PCB Mount Alignment
- 42 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 64 Positions
- Stack Height = 13.00 mm
- With PCB Mount Retention
- With PCB Mount Alignment
|
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 64 Positions
- Stack Height = 14.00 mm
- Stack Height = 15.00 mm
- With PCB Mount Retention
|
- With PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Receptacle
- 84 Positions
- Stack Height = 14.00 mm
- Stack Height = 15.00 mm
- With PCB Mount Retention
|
- With PCB Mount Alignment
- 42 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 64 Positions
- Stack Height = 8.00 mm
- With PCB Mount Retention
- With PCB Mount Alignment
|
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 84 Positions
- Stack Height = 8.00 mm
- With PCB Mount Retention
- With PCB Mount Alignment
|
- 42 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
- Tail Plating Material = Tin-Lead
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 64 Positions
- Stack Height = 11.00 mm
- Stack Height = 14.00 mm
- Stack Height = 9.00 mm
|
- With PCB Mount Retention
- With PCB Mount Alignment
- 32 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Connector Style = Plug
- 84 Positions
- Stack Height = 11.00 mm
- Stack Height = 14.00 mm
- Stack Height = 9.00 mm
|
- With PCB Mount Retention
- With PCB Mount Alignment
- 42 Columns
- Pick and Place Cover = With
- Contact Plating, Mating Area, Thickness = .762 µm
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|