| Part |
Differing Features |

|
- Cable Assembly
- Cable Diameter = 1.37 mm
- Cable Assembly Length = 50.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = 1.37 mm
- Cable Assembly Length = 100.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = 1.37 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = 1.37 mm
- Cable Assembly Length = 50.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = .8 mm
- Cable Assembly Length = 100.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = .8 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = .8 mm
- Cable Assembly Length = 50.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = .8 mm
- Cable Assembly Length = 100.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = .8 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = 1.32 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to UMCC Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = 1.37 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to SMA Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = 1.37 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to SMA Bulkhead Jack
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = .8 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to MCX Right-Angle Plug
- Mated Height = 2 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = 1.37 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to MCX Right-Angle Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = .8 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to MMCX Right-Angle Plug
- Mated Height = 2 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Cable Assembly
- Cable Diameter = 1.37 mm
- Cable Assembly Length = 200.00 mm
|
- Cable Assembly Type = UMCC Plug to MMCX Right-Angle Plug
- Mated Height = 2.5 mm
- Mating Diameter = 2 mm
|
| Always EU RoHS/ELV Compliant, Not reviewed for solder process capability |
|
|
|

|
- Adapter
- Mating Diameter = 2.1 mm
|
- Adapter Type = UMCC Jack Receptacle to SMA Plug
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Adapter
- Mating Diameter = 2 mm
|
- Adapter Type = UMCC Plug to SMA Jack
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector - RF
- Mated Height = 2 mm
- Mated Height = 2.5 mm
|
- Mating Diameter = 2 mm
- Packaging Method = Tape
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|