| Part |
Differing Features |

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 100 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- Without Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- With Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Terminating Cover
- 10 Positions
|
- Without Mating Connector Lock
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Terminating Cover
- 20 Positions
|
- Without Mating Connector Lock
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Terminating Cover
- 30 Positions
|
- Without Mating Connector Lock
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Terminating Cover
- 40 Positions
|
- Without Mating Connector Lock
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Terminating Cover
- 50 Positions
|
- Without Mating Connector Lock
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Accessory
- Accessory Type = Terminating Cover
- 60 Positions
|
- Without Mating Connector Lock
- AMP
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 20 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- With Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- Without Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 30 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- With Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- Without Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 40 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- With Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- Without Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 50 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- With Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- Without Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 70 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- With Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- Without Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 80 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- With Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- Without Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 10 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- Without Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- With Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 20 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- Without Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- With Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 30 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- Without Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- With Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 50 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- Without Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- With Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 60 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- Without Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- With Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 70 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- Without Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- With Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- Connector
- Connector Assembly
- Connector Style = Receptacle
- 80 Positions
- Applies To Cable
|
- Wire/Cable Type = Ribbon Cable
- Temperature Range = -65 - 105 °C
- Without Mating Connector Lock
- Insulation Resistance = 5000 MΩ
- With Mating Alignment
|
| Not EU RoHS or ELV Compliant, Not applicable for solder process capability |
|
|
|