Home > Products > PolySwitch Resettable Devices > Product Feature Selector

PolySwitch Resettable Devices Product Feature Selector

Narrow Results

Application
Family Name Family Name Explanation
Construction
IH (Room Temperature) (A) IH (Room Temperature) (A) Explanation
IT (Room Temperature) (A) IT (Room Temperature) (A) Explanation
Operating Temperature (Max.) (°C) Operating Temperature (Max.) (°C) Explanation
Rmin (Ω) Rmin (Ω) Explanation
R1 Max [Post Trip] (Ω) R1 Max [Post Trip] (Ω) Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS compliant
  • ELV compliant
  • Common to all 464 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
Brand
  • Raychem
  • Common to all 464 remaining products
Showing 1 - 20 of 464 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 24 Next Next
Part Differing Features
Click here for product details for AHRF450S-1

  • Automotive, Radial Application
  • Vmax Operating = 16 V
  • Vmax = 16 V
  • Imax = 100 A
  • Family Name = AHRF
  • Radial Construction
  • Through Hole Construction
  • IH (Room Temperature) = 4.5 A
  • IT (Room Temperature) = 8.70 A
  • Operating Temperature (Max.) = 125 °C
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for MXP190BB

  • Strap Battery Application
  • Vmax Operating = 6 V
  • Imax = 50 A
  • Family Name = MXP
  • Weldable Strap Construction
  • IH (Room Temperature) = 1.9 A
  • IT (Room Temperature) = 4.90 A
  • Operating Temperature (Max.) = 60 °C
  • Rmin = .007 Ω
  • Rmax = .015 Ω
Always EU RoHS/ELV Compliant, Not applicable for solder process capability
Click here for product details for RGEF300K-2

  • Radial Application
  • Vmax Operating = 16 V
  • Vmax = 16 V
  • Imax = 100 A
  • Family Name = RGEF
  • Radial Construction
  • Through Hole Construction
  • IH (Room Temperature) = 3 A
  • IT (Room Temperature) = 5.10 A
  • Operating Temperature (Max.) = 85 °C
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for RGEF700-1

  • Radial Application
  • Vmax = 16 V
  • Imax = 100 A
  • Family Name = RGEF
  • Radial Construction
  • IH (Room Temperature) = 7 A
  • IT (Room Temperature) = 11.90 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .0077 Ω
  • Rmax = .0131 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for RGEF800K

  • Radial Application
  • Vmax Operating = 16 V
  • Vmax = 16 V
  • Imax = 100 A
  • Family Name = RGEF
  • Radial Construction
  • Through Hole Construction
  • IH (Room Temperature) = 8 A
  • IT (Room Temperature) = 13.60 A
  • Operating Temperature (Max.) = 85 °C
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-080U

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .08 A
  • IT (Room Temperature) = .16 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 14.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-110U

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .11 A
  • IT (Room Temperature) = .22 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 5.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-110US-2

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .11 A
  • IT (Room Temperature) = .22 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 5.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-120T-2

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .12 A
  • IT (Room Temperature) = .24 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 7.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-120T-R2-B-0.5

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .12 A
  • IT (Room Temperature) = .24 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 8.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-120T-R2-B-0.5-2

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .12 A
  • IT (Room Temperature) = .24 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 8.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-120T-RF-B-0.5-2

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .12 A
  • IT (Room Temperature) = .24 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 6.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-120US

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .12 A
  • IT (Room Temperature) = .24 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 6.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-120US-2

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 250 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .12 A
  • IT (Room Temperature) = .24 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 6.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-180U-0.118

  • Telecom Application
  • Vmax Operating = 100 V
  • Vmax Interrupt = 250 V rms
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .18 A
  • IT (Room Temperature) = .65 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .80 Ω
  • Rmax = 2.200 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-180US

  • Telecom Application
  • Vmax Operating = 100 V
  • Vmax Interrupt = 250 V rms
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .18 A
  • IT (Room Temperature) = .65 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .80 Ω
  • Rmax = 2.200 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-180US-0.110

  • Telecom Application
  • Vmax Operating = 100 V
  • Vmax Interrupt = 250 V rms
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .18 A
  • IT (Room Temperature) = .65 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .80 Ω
  • Rmax = 2.200 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF250-180US-2

  • Telecom Application
  • Vmax Operating = 100 V
  • Vmax Interrupt = 250 V rms
  • Family Name = TRF250
  • Through Hole Construction
  • IH (Room Temperature) = .18 A
  • IT (Room Temperature) = .65 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .80 Ω
  • Rmax = 2.200 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TRF600-150-RB-2

  • Telecom Application
  • Vmax Operating = 250 V
  • Vmax Interrupt = 600 V rms
  • Imax Interrupt = 3 A
  • Family Name = TRF600
  • Through Hole Construction
  • IH (Room Temperature) = .13 A
  • IT (Room Temperature) = .26 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = 9.00 Ω
Always EU RoHS/ELV Compliant, Wave solder capable to 265°C
Click here for product details for TS600-400F-2

  • Telecom Application
  • Vmax Operating = 60 V
  • Vmax Interrupt = 600 V rms
  • Imax Interrupt = 3 A
  • Family Name = TS600
  • Surface Mount Construction
  • IH (Room Temperature) = .4 A
  • IT (Room Temperature) = 1.00 A
  • Operating Temperature (Max.) = 85 °C
  • Rmin = .50 Ω
Always EU RoHS/ELV Compliant, Reflow solder capable to 260°C
Showing 1 - 20 of 464 Matching Products

Product Line Information

Previous Previous [1] 2 3 4 5 ... 24 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.