| Part |
Differing Features |

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 8 Pairs
|
- 6 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 16 Pairs
|
- 6 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 40 Pairs
|
- 6 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 48 Pairs
|
- 6 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 56 Pairs
|
- 6 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 64 Pairs
|
- 6 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 72 Pairs
|
- 6 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 8 Pairs
- 6 Utility Contacts
- Utility Contact Level Location 1 = 1
|
- Utility Contact Level Location 2 = 2
- Utility Contact Level Location 3 = 4
- Utility Contact Level Location 4 = 4
- Utility Contact Level Location 5 = 2
- Utility Contact Level Location 6 = 2
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 16 Pairs
- 6 Utility Contacts
- Utility Contact Level Location 1 = 4
|
- Utility Contact Level Location 2 = 3
- Utility Contact Level Location 3 = 2
- Utility Contact Level Location 4 = 2
- Utility Contact Level Location 5 = 3
- Utility Contact Level Location 6 = 4
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 40 Pairs
- 6 Utility Contacts
- Utility Contact Level Location 1 = 4
|
- Utility Contact Level Location 2 = 3
- Utility Contact Level Location 3 = 2
- Utility Contact Level Location 4 = 2
- Utility Contact Level Location 5 = 3
- Utility Contact Level Location 6 = 4
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 40 Pairs
- 6 Utility Contacts
- Utility Contact Level Location 1 = 4
|
- Utility Contact Level Location 2 = 2
- Utility Contact Level Location 3 = 1
- Utility Contact Level Location 4 = 1
- Utility Contact Level Location 5 = 2
- Utility Contact Level Location 6 = 4
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 40 Pairs
- 6 Utility Contacts
- Utility Contact Level Location 1 = 1
|
- Utility Contact Level Location 2 = 2
- Utility Contact Level Location 3 = 3
- Utility Contact Level Location 4 = 3
- Utility Contact Level Location 5 = 2
- Utility Contact Level Location 6 = 1
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 16 Pairs
|
- 4 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 24 Pairs
|
- 4 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 32 Pairs
|
- 4 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Plug
- 48 Pairs
|
- 4 Utility Contacts
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 16 Pairs
- 4 Utility Contacts
- Utility Contact Level Location 1 = 4
|
- Utility Contact Level Location 2 = 3
- Utility Contact Level Location 3 = 3
- Utility Contact Level Location 4 = 4
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 24 Pairs
- 4 Utility Contacts
- Utility Contact Level Location 1 = 4
|
- Utility Contact Level Location 2 = 3
- Utility Contact Level Location 3 = 3
- Utility Contact Level Location 4 = 4
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 32 Pairs
- 4 Utility Contacts
- Utility Contact Level Location 1 = 4
|
- Utility Contact Level Location 2 = 1
- Utility Contact Level Location 3 = 3
- Utility Contact Level Location 4 = 4
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|

|
- Z-DOK+ Product Line
- Connector Style = Receptacle
- 48 Pairs
- 4 Utility Contacts
- Utility Contact Level Location 1 = 4
|
- Utility Contact Level Location 2 = 3
- Utility Contact Level Location 3 = 3
- Utility Contact Level Location 4 = 4
- TE Connectivity
|
| 5 of 6 EU RoHS/ELV Compliant, Reflow solder capable to 260°C |
|
|
|