• English
Home > Industry > Commercial & Building Technology > Building Automation & Security - Relays, Switches and Sensors > Product Feature Selector

Magnetic Circuit Breakers Product Feature Selector

Narrow Results

Circuit Breaker Type
  • Magnetic
  • Common to all 141 remaining products
Series/Mounting Option Series/Mounting Option Explanation
Actuator Style Actuator Style Explanation
  • Toggle
  • Common to all 141 remaining products
Circuit Breaker Size (mm) - Switch to in
Number of Poles Number of Poles Explanation
  • 1 (68)
  • 2 (48)
  • 3 (23)
  • 4 (2)
Current Rating (A) Current Rating (A) Explanation
Toggle Color Toggle Color Explanation
Circuit Function Circuit Function Explanation
Operating Voltage, Max. Operating Voltage, Max. Explanation
Trip Time at 200% Trip Time at 200% Explanation
Interrupt Capacity Interrupt Capacity Explanation
Termination Type Termination Type Explanation
RoHS/ELV Compliance RoHS/ELV Compliance Explanation
  • RoHS/Not ELV Compliant
  • Common to all 141 remaining products
Lead Free Solder Processes Lead Free Solder Processes Explanation
  • Not relevant for lead free process
  • Common to all 141 remaining products
Brand
  • Potter & Brumfield
  • Common to all 141 remaining products
Showing 1 - 20 of 141 Matching Products
Previous Previous [1] 2 3 4 5 ... 8 Next Next
Part Differing Features
Click here for product details for W92-X1110-50

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 50 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 9 to 100 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X112-1

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 1 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X112-2

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 2 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X112-3

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 3 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X112-30V

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 30 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 415/240 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 250 VAC or 415/240 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X112-50

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 50 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X112-7

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 7.0 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X113-15

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 15 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = .15 to 1.5 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X113-30

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 30 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = .15 to 1.5 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X113-50

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 50 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = .15 to 1.5 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W92-X152-50

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 2 Poles
  • Current Rating = 50 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 65 VDC
  • Trip Time at 200% = .60 to 8 Seconds
  • Interrupt Capacity = 2,000 A @ 65 VDC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W93-X112-10

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 3 Poles
  • Current Rating = 10 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W93-X112-15

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 3 Poles
  • Current Rating = 15 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W93-X112-20

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 3 Poles
  • Current Rating = 20 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W93-X112-20V

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 3 Poles
  • Current Rating = 20 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 415/240 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 250 VAC or 415/240 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W93-X112-25

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 3 Poles
  • Current Rating = 25 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W93-X112-30V

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 3 Poles
  • Current Rating = 30 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 415/240 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 250 VAC or 415/240 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W93-X112-40V

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 3 Poles
  • Current Rating = 40 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 250 VAC, 415/240 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 2,000 A @ 250 VAC or 5,000 A @ 415/240 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W93-X112-5

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 3 Poles
  • Current Rating = 5 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 277 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 277 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Click here for product details for W94-X112-30V

  • Series/Mounting Option = W9 (6-32 Mtg. Threads)
  • Circuit Breaker Size = 63.5 mm
  • 4 Poles
  • Current Rating = 30 A
  • Toggle Color = Black
  • Series Trip Circuit Function
  • Operating Voltage, Max. = 415/240 VAC
  • Trip Time at 200% = 2.2 to 20 Seconds
  • Interrupt Capacity = 5,000 A @ 250 VAC or 415/240 VAC
  • Termination Type = 10-32 Stud
Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability
Showing 1 - 20 of 141 Matching Products
Previous Previous [1] 2 3 4 5 ... 8 Next Next
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel