| Part |
Differing Features |
|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 50 VA
|
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 40 VA
|
- Mount Style = Foot
- Termination Type = Quick Connect-Top
- Products Unlimited
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 40 VA
|
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 277 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 50 VA
|
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 480 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 50 VA
|
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 480 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 20 VA
|
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 480 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 40 VA
|
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Primary Voltage = 208 VAC
- Primary Voltage = 240 VAC
- Secondary Voltage = 24 VAC
|
- Transformer Rating = 40 VA
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Primary Voltage = 208 VAC
- Primary Voltage = 240 VAC
- Primary Voltage = 480 VAC
|
- Secondary Voltage = 24 VAC
- Transformer Rating = 75 VA
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 208 VAC
- Primary Voltage = 240 VAC
- Secondary Voltage = 24 VAC
|
- Transformer Rating = 50 VA
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|
|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 208 VAC
- Primary Voltage = 240 VAC
- Secondary Voltage = 24 VAC
|
- Transformer Rating = 20 VA
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 208 VAC
- Primary Voltage = 240 VAC
- Secondary Voltage = 24 VAC
|
- Transformer Rating = 40 VA
- Mount Style = Foot
- Termination Type = Quick Connect-Top
- Products Unlimited
|
| Always EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 208 VAC
- Primary Voltage = 240 VAC
- Secondary Voltage = 24 VAC
|
- Transformer Rating = 40 VA
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 20 VA
|
- Mount Style = 101.60 [4.000] Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 20 VA
|
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 40 VA
|
- Mount Style = Foot
- Termination Type = Quick Connect-One Side
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 120 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 75 VA
|
- Mount Style = Foot
- Termination Type = Quick Connect-Top
- Products Unlimited
|
| Converted to EU RoHS but not ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4000-Class 2 [UL 5085-3] Series
- Primary Voltage = 277 VAC
- Secondary Voltage = 24 VAC
- Transformer Rating = 40 VA
|
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4700-General Purpose [UL 5085-2] Series
- Primary Voltage = 120 VAC
- Primary Voltage = 208 VAC
- Primary Voltage = 240 VAC
- Primary Voltage = 480 VAC
|
- Secondary Voltage = 24 VAC
- Transformer Rating = 100 VA
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|

|
- 4700-General Purpose [UL 5085-2] Series
- Primary Voltage = 208 VAC
- Primary Voltage = 240 VAC
- Primary Voltage = 480 VAC
- Secondary Voltage = 24 VAC
|
- Transformer Rating = 60 VA
- Mount Style = Foot
- Termination Type = Lead
- Products Unlimited
|
| Converted to EU RoHS/ELV Compliant, Not applicable for solder process capability |
|
|
|